24690.0154 - Star Grip Screws
Stainless steel

d1 [mm]
d2 [mm]
l [mm]
Article-No.
Documents
Price [$]
Available
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
40 mm
Article-No.:
24690.0154
Documents
Star Grip Screws
  • d1: 50 mm
  • d2: M10
  • l: 40 mm
  • d3: 18 mm
  • h1: ~ 30 mm
  • h2: ~ 16.5 mm
  • Weight: 102 g
Star Grip Screws

Material

Handle

  • Stainless steel 1.4301, dull blasted

Screw

  • Stainless steel 1.4301

Notes

Grip: Sheet-iron drawn. Hub: Butt-welded

Title
Category
Type
Direct download
Download basket
Datasheet 24690.0154
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.