BLACKCRAFT soft-face mallet
 IM0009183 Foto Banner

BLACKCRAFT soft-face mallet

BLACKCRAFT

BLACKCRAFT - raw power – carefully packaged!

Sporting a PUR-coated steel tube housing and an ergonomically shaped handle, the BLACKCRAFT soft-face mallet is used wherever sensitive workpieces need to be worked on with particular care. It is particularly well equipped for installations and repairs in the automotive sector, for straightening work, for sheet-metal working and for positioning workpieces.

Non-rebound, i.e. the head of the mallet is filled with steel shot. As a result, the mallet will not rebound after striking the workpiece. The full impact force is transferred to the workpiece that is being processed.The BLACKCRAFT soft-face mallet, thus, allows for fatigue-free work that is easy on the joints.

The BLACKCRAFT is available with diameters of 40 mm, 50 mm and 60 mm.