SUPERCRAFT soft-face mallets, non-rebound
Non-rebound, i.e. the head tube of the SUPERCRAFT mallet is filled with steel shot. As a result, the mallet will not rebound after striking the workpiece. The full impact force is transferred to the workpiece that is being processed. Non-rebound mallets allow for fatigue-free work that is easy on the joints.
The replaceable, wear-resistant nylon inserts made of special extruded nylon material are both gentle on the workpiece and reduce the noise generated by strikes on metal workpieces. They are also an exceptionally good choice for strikes on sharp-edged parts.
The primary fields of application for our non-rebound SUPERCRAFT soft-face mallets are installation and repairs in the automotive sector, straightening work, sheet-metal working, and general installation operations involving metal materials.
The SUPERCRAFT soft-face mallets are available with 3 different handle options:
All SUPERCRAFT mallets have been certified by the VPA Remscheid test institute and bear the “GS” safety certification stamp.