Product filter
Your selection resulted in 16 hits
Version:
with smooth blind hole, form C
More details
with smooth blind hole, form C – picture 3, orange
d1 : 40 mm
d2 : 14 mm
d4 H7: 8 mm
h2 : 25 mm
t1 : 15 mm
Weight: 62 g
show article view
Version:
with smooth blind hole, form C
More details
with smooth blind hole, form C – picture 3, black
d1 : 40 mm
d2 : 14 mm
d4 H7: 8 mm
h2 : 25 mm
t1 : 15 mm
Weight: 62 g
show article view
Version:
with smooth blind hole, form C
More details
with smooth blind hole, form C – picture 3, orange
d1 : 50 mm
d2 : 18 mm
d4 H7: 10 mm
h2 : 32 mm
t1 : 18 mm
Weight: 106 g
show article view
Version:
with smooth blind hole, form C
More details
with smooth blind hole, form C – picture 3, black
d1 : 50 mm
d2 : 18 mm
d4 H7: 10 mm
h2 : 32 mm
t1 : 18 mm
Weight: 106 g
show article view
Version:
with smooth blind hole, form C
More details
with smooth blind hole, form C – picture 3, orange
d1 : 63 mm
d2 : 20 mm
d4 H7: 12 mm
h2 : 40 mm
t1 : 22 mm
Weight: 201 g
show article view
Version:
with smooth blind hole, form C
More details
with smooth blind hole, form C – picture 3, black
d1 : 63 mm
d2 : 20 mm
d4 H7: 12 mm
h2 : 40 mm
t1 : 22 mm
Weight: 201 g
show article view
Version:
with smooth blind hole, form C
More details
with smooth blind hole, form C – picture 3, orange
d1 : 80 mm
d2 : 25 mm
d4 H7: 16 mm
h2 : 50 mm
t1 : 28 mm
Weight: 353 g
show article view
Version:
with smooth blind hole, form C
More details
with smooth blind hole, form C – picture 3, black
d1 : 80 mm
d2 : 25 mm
d4 H7: 16 mm
h2 : 50 mm
t1 : 28 mm
Weight: 353 g
show article view
Version:
with threaded blind hole, form E
More details
with threaded blind hole, form E – picture 5, orange
d1 : 40 mm
d2 : 14 mm
d5 : M8
h2 : 25 mm
t1 : 15 mm
Weight: 56 g
show article view
Version:
with threaded blind hole, form E
More details
with threaded blind hole, form E – picture 5, black
d1 : 40 mm
d2 : 14 mm
d5 : M8
h2 : 25 mm
t1 : 15 mm
Weight: 56 g
show article view
Version:
with threaded blind hole, form E
More details
with threaded blind hole, form E – picture 5, orange
d1 : 50 mm
d2 : 18 mm
d5 : M10
h2 : 32 mm
t1 : 18 mm
Weight: 105 g
show article view
Version:
with threaded blind hole, form E
More details
with threaded blind hole, form E – picture 5, black
d1 : 50 mm
d2 : 18 mm
d5 : M10
h2 : 32 mm
t1 : 18 mm
Weight: 105 g
show article view
Version:
with threaded blind hole, form E
More details
with threaded blind hole, form E – picture 5, orange
d1 : 63 mm
d2 : 20 mm
d5 : M12
h2 : 40 mm
t1 : 22 mm
Weight: 198 g
show article view
Version:
with threaded blind hole, form E
More details
with threaded blind hole, form E – picture 5, black
d1 : 63 mm
d2 : 20 mm
d5 : M12
h2 : 40 mm
t1 : 22 mm
Weight: 198 g
show article view
Version:
with threaded blind hole, form E
More details
with threaded blind hole, form E – picture 5, orange
d1 : 80 mm
d2 : 25 mm
d5 : M16
h2 : 50 mm
t1 : 28 mm
Weight: 369 g
show article view
Version:
with threaded blind hole, form E
More details
with threaded blind hole, form E – picture 5, black
d1 : 80 mm
d2 : 25 mm
d5 : M16
h2 : 50 mm
t1 : 28 mm
Weight: 369 g
show article view
Material
Handle
Grey cast iron GG 20, plastic-coated, orange similar to RAL 2004
Grey cast iron GG 20, plastic-coated, black similar to RAL 9005
Datasheet EH 24620. Palm Grips – DIN 6335 grey cast iron, plastic-coated
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.