Locating Pins DIN 6321

EH 22630.

Cylindric locating pins (DIN 6321, form B) for locating workpieces in toleranced holes and also to be used as stops and feet.

Flattened locating pin (DIN 6321, form C) used to overcome differences in tolerances, between holes or to position an element in one direction only.

The bearing surface of the seating pin has no centre (picture 1). A centre is permitted for the seating pins (picture 2 and 3) according to DIN 6321.

Your selection resulted in 28 hits

Version
picture
d1 g6 [mm]
l1 [mm]
d2 n6 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
locating pin, cylindric, DIN 6321, form B
picture:
1
d1 g6 [mm]:
6 mm
l1 [mm]:
7 mm
d2 n6 [mm]:
4 mm
Article-No.:
22630.0020
CAD
Documents
Locating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 1
  • d1 g6: 6 mm
  • l1: 7 mm
  • d2 n6: 4 mm
  • l2: 6 mm
  • l4: 4 mm
  • Location hole D1 H7: 4 mm
  • Weight: 1.7 g
show article view
Locating Pins
Version:
locating pin, cylindric, DIN 6321, form B
picture:
1
d1 g6 [mm]:
6 mm
l1 [mm]:
12 mm
d2 n6 [mm]:
4 mm
Article-No.:
22630.0021
CAD
Documents
Locating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 1
  • d1 g6: 6 mm
  • l1: 12 mm
  • d2 n6: 4 mm
  • l2: 6 mm
  • l4: 4 mm
  • Location hole D1 H7: 4 mm
  • Weight: 3 g
show article view
Locating Pins
Version:
locating pin, cylindric, DIN 6321, form B
picture:
1
d1 g6 [mm]:
8 mm
l1 [mm]:
10 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0022
CAD
Documents
Locating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 1
  • d1 g6: 8 mm
  • l1: 10 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 4.9 g
show article view
Locating Pins
Version:
locating pin, cylindric, DIN 6321, form B
picture:
1
d1 g6 [mm]:
8 mm
l1 [mm]:
16 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0023
CAD
Documents
Locating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 1
  • d1 g6: 8 mm
  • l1: 16 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 8 g
show article view
Locating Pins
Version:
locating pin, cylindric, DIN 6321, form B
picture:
1
d1 g6 [mm]:
10 mm
l1 [mm]:
10 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0024
CAD
Documents
Locating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 1
  • d1 g6: 10 mm
  • l1: 10 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 6.9 g
show article view
Locating Pins
Version:
locating pin, cylindric, DIN 6321, form B
picture:
1
d1 g6 [mm]:
10 mm
l1 [mm]:
18 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0025
CAD
Documents
Locating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 1
  • d1 g6: 10 mm
  • l1: 18 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 12 g
show article view
Locating Pins
Version:
locating pin, cylindric, DIN 6321, form B
picture:
1
d1 g6 [mm]:
12 mm
l1 [mm]:
10 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0026
CAD
Documents
Locating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 1
  • d1 g6: 12 mm
  • l1: 10 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 10 g
show article view
Locating Pins
Version:
locating pin, cylindric, DIN 6321, form B
picture:
1
d1 g6 [mm]:
12 mm
l1 [mm]:
18 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0027
CAD
Documents
Locating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 1
  • d1 g6: 12 mm
  • l1: 18 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 17 g
show article view
Locating Pins
Version:
locating pin, cylindric, DIN 6321, form B
picture:
1
d1 g6 [mm]:
16 mm
l1 [mm]:
13 mm
d2 n6 [mm]:
8 mm
Article-No.:
22630.0028
CAD
Documents
Locating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 1
  • d1 g6: 16 mm
  • l1: 13 mm
  • d2 n6: 8 mm
  • l2: 12 mm
  • l4: 8 mm
  • Location hole D1 H7: 8 mm
  • Weight: 22 g
show article view
Locating Pins
Version:
locating pin, cylindric, DIN 6321, form B
picture:
1
d1 g6 [mm]:
16 mm
l1 [mm]:
22 mm
d2 n6 [mm]:
8 mm
Article-No.:
22630.0029
CAD
Documents
Locating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 1
  • d1 g6: 16 mm
  • l1: 22 mm
  • d2 n6: 8 mm
  • l2: 12 mm
  • l4: 8 mm
  • Location hole D1 H7: 8 mm
  • Weight: 36 g
show article view
Locating Pins
Version:
locating pin, cylindric, DIN 6321, form B
picture:
1
d1 g6 [mm]:
20 mm
l1 [mm]:
15 mm
d2 n6 [mm]:
12 mm
Article-No.:
22630.0030
CAD
Documents
Locating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 1
  • d1 g6: 20 mm
  • l1: 15 mm
  • d2 n6: 12 mm
  • l2: 18 mm
  • l4: 9 mm
  • Location hole D1 H7: 12 mm
  • Weight: 58 g
show article view
Locating Pins
Version:
locating pin, cylindric, DIN 6321, form B
picture:
1
d1 g6 [mm]:
20 mm
l1 [mm]:
25 mm
d2 n6 [mm]:
12 mm
Article-No.:
22630.0031
CAD
Documents
Locating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 1
  • d1 g6: 20 mm
  • l1: 25 mm
  • d2 n6: 12 mm
  • l2: 18 mm
  • l4: 9 mm
  • Location hole D1 H7: 12 mm
  • Weight: 73 g
show article view
Locating Pins
Version:
locating pin, cylindric, DIN 6321, form B
picture:
1
d1 g6 [mm]:
25 mm
l1 [mm]:
15 mm
d2 n6 [mm]:
12 mm
Article-No.:
22630.0032
CAD
Documents
Locating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 1
  • d1 g6: 25 mm
  • l1: 15 mm
  • d2 n6: 12 mm
  • l2: 18 mm
  • l4: 9 mm
  • Location hole D1 H7: 12 mm
  • Weight: 66 g
show article view
Locating Pins
Version:
locating pin, cylindric, DIN 6321, form B
picture:
1
d1 g6 [mm]:
25 mm
l1 [mm]:
25 mm
d2 n6 [mm]:
12 mm
Article-No.:
22630.0033
CAD
Documents
Locating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 1
  • d1 g6: 25 mm
  • l1: 25 mm
  • d2 n6: 12 mm
  • l2: 18 mm
  • l4: 9 mm
  • Location hole D1 H7: 12 mm
  • Weight: 106 g
show article view
Locating Pins
Version:
locating pin, flattened, DIN 6321, form C
picture:
2
d1 g6 [mm]:
6 mm
l1 [mm]:
7 mm
d2 n6 [mm]:
4 mm
Article-No.:
22630.0040
CAD
Documents
Locating Pins
  • locating pin, flattened, DIN 6321, form C – picture 2
  • d1 g6: 6 mm
  • l1: 7 mm
  • b: 1 mm
  • d2 n6: 4 mm
  • l2: 6 mm
  • l4: 4 mm
  • Location hole D1 H7: 4 mm
  • Weight: 1.3 g
show article view
Locating Pins
Version:
locating pin, flattened, DIN 6321, form C
picture:
2
d1 g6 [mm]:
6 mm
l1 [mm]:
12 mm
d2 n6 [mm]:
4 mm
Article-No.:
22630.0041
CAD
Documents
Locating Pins
  • locating pin, flattened, DIN 6321, form C – picture 2
  • d1 g6: 6 mm
  • l1: 12 mm
  • b: 1 mm
  • d2 n6: 4 mm
  • l2: 6 mm
  • l4: 4 mm
  • Location hole D1 H7: 4 mm
  • Weight: 2.2 g
show article view
Locating Pins
Version:
locating pin, flattened, DIN 6321, form C
picture:
2
d1 g6 [mm]:
8 mm
l1 [mm]:
10 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0042
CAD
Documents
Locating Pins
  • locating pin, flattened, DIN 6321, form C – picture 2
  • d1 g6: 8 mm
  • l1: 10 mm
  • b: 1.6 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 4 g
show article view
Locating Pins
Version:
locating pin, flattened, DIN 6321, form C
picture:
2
d1 g6 [mm]:
8 mm
l1 [mm]:
16 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0043
CAD
Documents
Locating Pins
  • locating pin, flattened, DIN 6321, form C – picture 2
  • d1 g6: 8 mm
  • l1: 16 mm
  • b: 1.6 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 5.5 g
show article view
Locating Pins
Version:
locating pin, flattened, DIN 6321, form C
picture:
2
d1 g6 [mm]:
10 mm
l1 [mm]:
10 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0044
CAD
Documents
Locating Pins
  • locating pin, flattened, DIN 6321, form C – picture 2
  • d1 g6: 10 mm
  • l1: 10 mm
  • b: 2.5 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 5.6 g
show article view
Locating Pins
Version:
locating pin, flattened, DIN 6321, form C
picture:
2
d1 g6 [mm]:
10 mm
l1 [mm]:
18 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0045
CAD
Documents
Locating Pins
  • locating pin, flattened, DIN 6321, form C – picture 2
  • d1 g6: 10 mm
  • l1: 18 mm
  • b: 2.5 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 8.9 g
show article view
Locating Pins
Version:
locating pin, flattened, DIN 6321, form C
picture:
2
d1 g6 [mm]:
12 mm
l1 [mm]:
10 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0046
CAD
Documents
Locating Pins
  • locating pin, flattened, DIN 6321, form C – picture 2
  • d1 g6: 12 mm
  • l1: 10 mm
  • b: 2.5 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 7 g
show article view
Locating Pins
Version:
locating pin, flattened, DIN 6321, form C
picture:
2
d1 g6 [mm]:
12 mm
l1 [mm]:
18 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0047
CAD
Documents
Locating Pins
  • locating pin, flattened, DIN 6321, form C – picture 2
  • d1 g6: 12 mm
  • l1: 18 mm
  • b: 2.5 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 11 g
show article view
Locating Pins
Version:
locating pin, flattened, DIN 6321, form C
picture:
2
d1 g6 [mm]:
16 mm
l1 [mm]:
13 mm
d2 n6 [mm]:
8 mm
Article-No.:
22630.0048
CAD
Documents
Locating Pins
  • locating pin, flattened, DIN 6321, form C – picture 2
  • d1 g6: 16 mm
  • l1: 13 mm
  • b: 3.5 mm
  • d2 n6: 8 mm
  • l2: 12 mm
  • l4: 8 mm
  • Location hole D1 H7: 8 mm
  • Weight: 17 g
show article view
Locating Pins
Version:
locating pin, flattened, DIN 6321, form C
picture:
2
d1 g6 [mm]:
16 mm
l1 [mm]:
22 mm
d2 n6 [mm]:
8 mm
Article-No.:
22630.0049
CAD
Documents
Locating Pins
  • locating pin, flattened, DIN 6321, form C – picture 2
  • d1 g6: 16 mm
  • l1: 22 mm
  • b: 3.5 mm
  • d2 n6: 8 mm
  • l2: 12 mm
  • l4: 8 mm
  • Location hole D1 H7: 8 mm
  • Weight: 26 g
show article view
Locating Pins

Material

  • Tool steel, hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 22630. Locating Pins – DIN 6321
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.