Ball Lock Pins with L-handle single acting - comply with NAS / MS17986

EH 4212.

Ball Lock Pins according to MS17986 / NAS1333-1343 are used for quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.

Ball Lock Pins (Quick Release Pins) are produced according to Aviation Norm MS / NAS and tested to NAS 1332.

Surface treatment:

  • All stainless steel parts are passivated according AMS2700
  • All alluminium parts alloy anodized according MIL-A-8625

Heat treatment:

  • Body: Rc. 40 min. (AMS2759, Condition H900)
  • Spindle: Rc. 40 min. (AMS2759, Condition H900)
  • Ball: Rc. 58-62 min. (AMS2759)

Your selection resulted in 172 hits

Nominal diameter A [in]
Clamping length L +0.02 0 [in]
Shearing resistance, two-shear min. [lbf]
Standard description

More details

Article-No.
CAD / Documents
Price [$]
Available
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
0.4 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17986C304 / NAS1333A5C04D
Article-No.:
4212.A04
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 0.4 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 18.6 g
  • Standard description: MS17986C304 / NAS1333A5C04D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
0.5 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17986C305 / NAS1333A5C05D
Article-No.:
4212.A05
CAD
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 0.5 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 18.9 g
  • Standard description: MS17986C305 / NAS1333A5C05D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
0.6 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17986C306 / NAS1333A5C06D
Article-No.:
4212.A06
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 0.6 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 19.2 g
  • Standard description: MS17986C306 / NAS1333A5C06D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
0.8 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17986C308 / NAS1333A5C08D
Article-No.:
4212.A08
CAD
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 0.8 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 19.9 g
  • Standard description: MS17986C308 / NAS1333A5C08D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
1 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17986C310 / NAS1333A5C10D
Article-No.:
4212.A10
CAD
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 1 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 20.6 g
  • Standard description: MS17986C310 / NAS1333A5C10D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
1.3 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17986C313 / NAS1333A5C13D
Article-No.:
4212.A13
CAD
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 1.3 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 21.6 g
  • Standard description: MS17986C313 / NAS1333A5C13D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
1.4 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17986C314 / NAS1333A5C14D
Article-No.:
4212.A14
CAD
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 1.4 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 22 g
  • Standard description: MS17986C314 / NAS1333A5C14D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
1.6 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17986C316 / NAS1333A5C16D
Article-No.:
4212.A16
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 1.6 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 22.6 g
  • Standard description: MS17986C316 / NAS1333A5C16D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
1.7 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17986C317 / NAS1333A5C17D
Article-No.:
4212.A17
CAD
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 1.7 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 23 g
  • Standard description: MS17986C317 / NAS1333A5C17D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
1.8 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17986C318 / NAS1333A5C18D
Article-No.:
4212.A18
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 1.8 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 23.3 g
  • Standard description: MS17986C318 / NAS1333A5C18D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
2 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17986C320 / NAS1333A5C20D
Article-No.:
4212.A20
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 2 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 24 g
  • Standard description: MS17986C320 / NAS1333A5C20D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
2.2 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17986C322 / NAS1333A5C22D
Article-No.:
4212.A22
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 2.2 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 24.7 g
  • Standard description: MS17986C322 / NAS1333A5C22D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
2.3 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17986C323 / NAS1333A5C23D
Article-No.:
4212.A23
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 2.3 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 25 g
  • Standard description: MS17986C323 / NAS1333A5C23D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
0.4 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17986C404 / NAS1334A5C04D
Article-No.:
4212.B04
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 0.4 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 20.6 g
  • Standard description: MS17986C404 / NAS1334A5C04D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
0.5 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17986C405 / NAS1334A5C05D
Article-No.:
4212.B05
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 0.5 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 21.2 g
  • Standard description: MS17986C405 / NAS1334A5C05D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
0.6 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17986C406 / NAS1334A5C06D
Article-No.:
4212.B06
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 0.6 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 21.8 g
  • Standard description: MS17986C406 / NAS1334A5C06D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
0.7 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17986C407 / NAS1334A5C07D
Article-No.:
4212.B07
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 0.7 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 22.5 g
  • Standard description: MS17986C407 / NAS1334A5C07D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
0.8 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17986C408 / NAS1334A5C08D
Article-No.:
4212.B08
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 0.8 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 23.1 g
  • Standard description: MS17986C408 / NAS1334A5C08D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17986C410 / NAS1334A5C10D
Article-No.:
4212.B10
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 1 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 24.3 g
  • Standard description: MS17986C410 / NAS1334A5C10D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.1 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17986C411 / NAS1334A5C11D
Article-No.:
4212.B11
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 1.1 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 24.8 g
  • Standard description: MS17986C411 / NAS1334A5C11D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.2 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17986C412 / NAS1334A5C12D
Article-No.:
4212.B12
CAD
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 1.2 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 25.6 g
  • Standard description: MS17986C412 / NAS1334A5C12D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.3 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17986C413 / NAS1334A5C13D
Article-No.:
4212.B13
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 1.3 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 26.2 g
  • Standard description: MS17986C413 / NAS1334A5C13D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.4 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17986C414 / NAS1334A5C14D
Article-No.:
4212.B14
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 1.4 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 26.8 g
  • Standard description: MS17986C414 / NAS1334A5C14D
show article view
Ball Lock Pins with L-handle
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.5 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17986C415 / NAS1334A5C15D
Article-No.:
4212.B15
CAD
Documents
Ball Lock Pins with L-handle
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 1.5 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.5 in
  • F max.: 1.8 in
  • G max.: 1.27 in
  • H min.: 0.76 in
  • K max.: 0.34 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 27.4 g
  • Standard description: MS17986C415 / NAS1334A5C15D
show article view
Ball Lock Pins with L-handle

Material

Body

  • Stainless steel, precipitation-hardened, passivated - CRES 17-4PH (specification AMS5643)

Spindle

  • Stainless steel, precipitation-hardened, passivated - CRES 17-4PH (specification AMS5643)

Spring

  • Stainless steel, passivated - CRES 302 (specification ASTM-A-313)

Handle

  • Aluminium, black anodised - Alum.Alloy A380 (specification ASTM B85/B85)

Attaching ring

  • Stainless steel, passivated - CRES 302 (specification ASTM A-313/A313M)

Press button

  • Stainless steel, passivated - CRES 303 (specification ASTM A484/484M)

Ball

  • Stainless steel, precipitation-hardened, passivated - CRES 440C (specification AMS5630)

Notes

All further dimensions are available on request.

Other diameter / length combinations not listed which comply with the standard can be produced at short notice on customer request.

Special types on request.

  • This product is manufactured in INCH dimensions.

Operation

Ball lock pins single acting are self-locking and require a push of the button to release the balls.

Title
Category
Type
Direct download
Download basket
Datasheet EH 4212. Ball Lock Pins with L-handle – single acting - comply with NAS / MS17986
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.