Stops horizontal prisms

EH 1586.

Your selection resulted in 2 hits

Version
picture
d1 [mm]
d2 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
horizontal prisms on both sides
picture:
1
d1 [mm]:
M12
d2 [mm]:
8 – 20 mm
l1 [mm]:
40 mm
Article-No.:
1586.030
CAD
Documents
Stops
  • horizontal prisms on both sides – picture 1
  • d1: M12
  • d2: 8 mm – 20 mm
  • l1: 40 mm
  • l3: 14.4 mm
  • b1 -0.05: 44 mm
  • h1: 21.4 mm
  • h2: 10.7 mm
  • Weight: 367 g
show article view
Stops
Version:
horizontal prism and plain
picture:
2
d1 [mm]:
M12
d2 [mm]:
8 – 20 mm
l1 [mm]:
40 mm
Article-No.:
1586.031
CAD
Documents
Stops
  • horizontal prism and plain – picture 2
  • d1: M12
  • d2: 8 mm – 20 mm
  • l1: 40 mm
  • l2 ±0.01: 20 mm
  • l3: 14.4 mm
  • b1 -0.05: 44 mm
  • h1: 21.4 mm
  • h2: 10.7 mm
  • Weight: 377 g
show article view
Stops

Material

  • Tool steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1586. Stops – horizontal prisms
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.