Clamping screws are standard parts according to DIN. Clamping screws often are also called clamping studs or T-slot bolts. Clamping screws can be used in a wide range of industries for many applications, including connecting and clamping. In combination with T-blocks DIN 508 (EH 23010./23020.), nuts DIN 6330 (EH 23070.) and washers DIN 6340 (EH 23060.), they form the complete clamping studs.
The extensive product range includes various versions from stock:
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Plungers Down-Thrust Clamps Expander® Sealing Plugs Mini Indexes & Index Plungers U-Handles