Monitoring Units for positioning sensors, pneumatic

EH 22800.

The monitoring unit is used in combination with positioning sensors (EH 22800).

Together with the positioning sensors, the backwash pressure sensor makes it possible to poll the correct workpiece positioning.

Your selection resulted in 1 hits

Version
Working pressure [bar]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
backwash pressure sensor with LCD display, Ø 4 mm pneumatic hose connection, analogue and digital output signals
Working pressure [bar]:
0 bar – 10 bar
Article-No.:
22800.0701
CAD
Documents
Monitoring Units
  • backwash pressure sensor with LCD display, Ø 4 mm pneumatic hose connection, analogue and digital output signals
  • Working pressure: 0 bar – 10 bar
  • Weight: 162 g
show article view
Monitoring Units

Material

Housing

  • plastic

Notes

Further information on request.

Product
Article-No.
Price [$]
Available
Product:
circular connector cable for connecting backwash pressure sensor to control / bus system, M12 connection on free cable end (4-pin)
Weight: 84 g
Article-No.:
22800.0702
Circular connector cable
  • circular connector cable for connecting backwash pressure sensor to control / bus system, M12 connection on free cable end (4-pin)
  • L: 2000 mm
  • Weight: 84 g
Product:
installation frame for backwash pressure sensor, for installation into a control panel (max. wall thickness 5 mm)
Weight: 26 g
Article-No.:
22800.0703
Installation fram
  • installation frame for backwash pressure sensor, for installation into a control panel (max. wall thickness 5 mm)
  • Weight: 26 g
Product:
plug-in power supply, input 100-240 V AC / output 24 V DC 500 mA, with M12 plug socket
Weight: 100 g
Article-No.:
22800.0704
Plug-in power supply
  • plug-in power supply, input 100-240 V AC / output 24 V DC 500 mA, with M12 plug socket
  • L: 1500 mm
  • Weight: 100 g
Product:
pressure regulator, max. input pressure 12 bar / output pressure 2 bar, 1/4" male thread two-sided
Weight: 22 g
Article-No.:
22800.0710
Pressure regulator
  • pressure regulator, max. input pressure 12 bar / output pressure 2 bar, 1/4" male thread two-sided
  • Weight: 22 g
Product:
connection piece for connecting pressure regulator and pneumatic hose, 1/4" female thread on push-in connector (pneumatic hose Ø 4 mm)
Weight: 17 g
Article-No.:
22800.0711
Connection piece
  • connection piece for connecting pressure regulator and pneumatic hose, 1/4" female thread on push-in connector (pneumatic hose Ø 4 mm)
  • Weight: 17 g
Product:
pneumatic hose Ø 4 mm
Weight: 43 g
Article-No.:
22800.0712
Pneumatic hose
  • pneumatic hose Ø 4 mm
  • L: 5000 mm
  • D: 4 mm
  • Weight: 43 g
Product:
push-in connector, for pneumatic hose Ø 4 mm
Weight: 4.7 g
Article-No.:
22800.0713
Push-in connector
  • push-in connector, for pneumatic hose Ø 4 mm
  • Weight: 4.7 g
Product:
T-push-in connector for pneumatic hose Ø 4 mm
Weight: 7.6 g
Article-No.:
22800.0714
T-push-in connector
  • T-push-in connector for pneumatic hose Ø 4 mm
  • Weight: 7.6 g
Product:
Y-push-in connector for pneumatic hose Ø 4 mm
Weight: 7.5 g
Article-No.:
22800.0715
Y-push-in connector
  • Y-push-in connector for pneumatic hose Ø 4 mm
  • Weight: 7.5 g
Title
Category
Type
Direct download
Download basket
Datasheet EH 22800. Monitoring Units – for positioning sensors, pneumatic
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.