Wrenches

EH 1032.100 - EH 1132.100

Your selection resulted in 2 hits

System
l1 [mm]
l2 [mm]
Suitable for [mm]

More details

Article-No.
Documents
Price [$]
Available
System:
V40
l1 [mm]:
210 mm
l2 [mm]:
105 mm
Suitable for [mm]:
M6
Article-No.:
1032.100
Documents
Wrenches
  • System: V40
  • l1: 210 mm
  • l2: 105 mm
  • l3: 52.5 mm
  • WS: 5 mm
  • Suitable for: M6
  • Weight: 99 g
show article view
Wrenches
System:
V70
l1 [mm]:
250 mm
l2 [mm]:
125 mm
Suitable for [mm]:
M10
Article-No.:
1132.100
Documents
Wrenches
  • System: V70
  • l1: 250 mm
  • l2: 125 mm
  • l3: 62.5 mm
  • WS: 8 mm
  • Suitable for: M10
  • Weight: 197 g
show article view
Wrenches

Material

  • Steel, case-hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1032.100 - EH 1132.100 Wrenches
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.