Clamping Elements

EH 23700.

Your selection resulted in 2 hits

b1 [mm]
e [mm]
g [mm]
h1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
b1 [mm]:
35 mm
e [mm]:
110 mm
g [mm]:
M12
h1 [mm]:
48 – 78 mm
Article-No.:
23700.0012
CAD
Documents
Clamping Elements
  • System: V70/L12
  • a: 25 mm
  • b: 25 mm
  • c: 65 mm
  • b1: 35 mm
  • e: 110 mm
  • f: 20 mm
  • g: M12
  • h1: 48 mm – 78 mm
  • h2: 112 mm
  • i: 12.5 mm
  • l: 40 mm
  • n: 10 mm
  • Weight: 870 g
show article view
Clamping Elements
b1 [mm]:
40 mm
e [mm]:
142 mm
g [mm]:
M16
h1 [mm]:
60 – 96 mm
Article-No.:
23700.0016
CAD
Documents
Clamping Elements
  • System: L16
  • a: 30 mm
  • b: 30 mm
  • c: 78 mm
  • b1: 40 mm
  • e: 142 mm
  • f: 30 mm
  • g: M16
  • h1: 60 mm – 96 mm
  • h2: 145 mm
  • i: 14 mm
  • l: 50 mm
  • n: 13 mm
  • Weight: 1703 g
show article view
Clamping Elements

Material

Body

  • Steel, blackened

Wearing parts

  • Heat-treated steel

Pull-rod

  • Special steel
Title
Category
Type
Direct download
Download basket
Datasheet EH 23700. Clamping Elements
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.