Folding Handles rotating

EH 24532.

Your selection resulted in 9 hits

d1 [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 [mm]:
18 mm
d2 [mm]:
M5
Article-No.:
24532.0018
CAD
Documents
Folding Handles
  • Steel
  • d1: 18 mm
  • d2: M5
  • d3: 16 mm
  • l1: ~ 57 mm
  • l2: 15 mm
  • l3: 5 mm
  • l4: ~ 52 mm
  • l5: 9.5 mm
  • Operating temperature range max.: 110 °C
  • Weight: 53 g
show article view
Folding Handles
d1 [mm]:
21 mm
d2 [mm]:
M5
Article-No.:
24532.0021
CAD
Documents
Folding Handles
  • Steel
  • d1: 21 mm
  • d2: M5
  • d3: 16 mm
  • l1: ~ 67 mm
  • l2: 15 mm
  • l3: 5 mm
  • l4: ~ 62 mm
  • l5: 9.5 mm
  • Operating temperature range max.: 110 °C
  • Weight: 63 g
show article view
Folding Handles
d1 [mm]:
22 mm
d2 [mm]:
M5
Article-No.:
24532.0022
CAD
Documents
Folding Handles
  • Steel
  • d1: 22 mm
  • d2: M5
  • d3: 16 mm
  • l1: ~ 73 mm
  • l2: 15 mm
  • l3: 5 mm
  • l4: ~ 68 mm
  • l5: 9.5 mm
  • Operating temperature range max.: 110 °C
  • Weight: 67 g
show article view
Folding Handles
d1 [mm]:
23 mm
d2 [mm]:
M6
Article-No.:
24532.0023
CAD
Documents
Folding Handles
  • Steel
  • d1: 23 mm
  • d2: M6
  • d3: 20 mm
  • l1: ~ 87 mm
  • l2: 19.5 mm
  • l3: 6 mm
  • l4: ~ 80 mm
  • l5: 10.5 mm
  • Operating temperature range max.: 110 °C
  • Weight: 111 g
show article view
Folding Handles
d1 [mm]:
26 mm
d2 [mm]:
M6
Article-No.:
24532.0026
CAD
Documents
Folding Handles
  • Steel
  • d1: 26 mm
  • d2: M6
  • d3: 20 mm
  • l1: ~ 102 mm
  • l2: 19.5 mm
  • l3: 6 mm
  • l4: ~ 95 mm
  • l5: 10.5 mm
  • Operating temperature range max.: 110 °C
  • Weight: 137 g
show article view
Folding Handles
d1 [mm]:
28 mm
d2 [mm]:
M8
Article-No.:
24532.0028
CAD
Documents
Folding Handles
  • Steel
  • d1: 28 mm
  • d2: M8
  • d3: 26 mm
  • l1: ~ 118 mm
  • l2: 26 mm
  • l3: 10 mm
  • l4: ~ 106 mm
  • l5: 16 mm
  • Operating temperature range max.: 110 °C
  • Weight: 225 g
show article view
Folding Handles
d1 [mm]:
23 mm
d2 [mm]:
M6
Article-No.:
24532.0123
CAD
Documents
Folding Handles
  • Stainless steel
  • d1: 23 mm
  • d2: M6
  • d3: 20 mm
  • l1: ~ 87 mm
  • l2: 19.5 mm
  • l3: 6 mm
  • l4: ~ 80 mm
  • l5: 10.5 mm
  • Operating temperature range max.: 110 °C
  • Weight: 111 g
show article view
Folding Handles
d1 [mm]:
26 mm
d2 [mm]:
M6
Article-No.:
24532.0126
CAD
Documents
Folding Handles
  • Stainless steel
  • d1: 26 mm
  • d2: M6
  • d3: 20 mm
  • l1: ~ 102 mm
  • l2: 19.5 mm
  • l3: 6 mm
  • l4: ~ 95 mm
  • l5: 10.5 mm
  • Operating temperature range max.: 110 °C
  • Weight: 137 g
show article view
Folding Handles
d1 [mm]:
28 mm
d2 [mm]:
M8
Article-No.:
24532.0128
CAD
Documents
Folding Handles
  • Stainless steel
  • d1: 28 mm
  • d2: M8
  • d3: 26 mm
  • l1: ~ 118 mm
  • l2: 26 mm
  • l3: 10 mm
  • l4: ~ 106 mm
  • l5: 16 mm
  • Operating temperature range max.: 110 °C
  • Weight: 225 g
show article view
Folding Handles

Material

Axle part

  • Steel, blackened
  • Stainless steel 1.4305

Handle

  • Thermoplastic, black, dull

Operation

In the operating position the handle is locked. To move the handle to the rest position, it must be pulled out axially and flipped round.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24532. Folding Handles – rotating
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.