Hub machined; rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.
This article 24591.0115 - Handwheels similar to DIN 950, stainless steel / with hub keyway, without handle, form N-F/A (formerly: A 3) (d1: 140 mm) is one variant of the article group Handwheels similar to DIN 950, stainless steel (EH 24591.)
Handwheel
Shaft-end washers EH 22270. for axial fastening.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels