22593.1690 - Support Legs

The support legs are universally usable as adjustable legs.

The plate is screwed to the threaded pin and nut by a stainless steel fastening screw, and is also glued.

This article 22593.1690 - Support Legs / with screw (d1: 80 mm, d2: M10, l1: 60 mm) is one variant of the article group Support Legs (EH 22593.)

Version
picture
Material
d1 [mm]
d2 [mm]
l1 [mm]
Article-No.
Documents
Price [$]
Available
Version:
with screw
picture:
1
Material:
Stainless steel 1.4301, vibratory ground
d1 [mm]:
80 mm
d2 [mm]:
M10
l1 [mm]:
60 mm
Article-No.:
22593.1690
Documents
Support Legs
  • with screw – picture 1, Stainless steel
  • d1: 80 mm
  • d2: M10
  • l1: 60 mm
  • h1: 3 mm
  • l2: 12 mm
  • WS1: 17 mm
  • WS3: 16 mm
  • Weight: 167 g
Support Legs

Material

Grub Screw

  • Stainless steel 1.4305

Lock nut

  • Stainless Steel A2, ISO 4032

Pad

  • Stainless steel 1.4301, vibratory ground
Title
Category
Type
Direct download
Download basket
Datasheet 22593.1690
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.