2B030.0140 - Spring Plunger
with pin and internal hexagon - INCH

To be used for positioning, indexing, locking, latching as well as for other similar pressure applications.

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

This article 2B030.0140 - Spring Plunger with pin and internal hexagon - INCH / stainless steel, standard spring load (d1: #10-32) is one variant of the article group Spring Plungers with pin and internal hexagon - INCH (EH 2B030.)

Material
Spring load
thread lock
d1
l [in]
Spring load1) - F1 ~ [lb]
Spring load1) - F2 ~ [lb]
Article-No.
Documents
Price [$]
Available
Material:
Stainless steel
Spring load:
Standard
thread lock:
Without thread lock
d1:
#10-32
l [in]:
3/4 in
Spring load1) F1 ~ [lb]:
~ 1.4 lb
Spring load1) F2 ~ [lb]:
~ 2.7 lb
Article-No.:
2B030.0140
Documents
Spring Plunger
  • stainless steel, standard spring load, Without thread lock
  • d1: #10-32
  • d1: 0.19 in
  • Thread: 2A-UNF
  • d2: 0.093 in
  • l: 3/4 in
  • WS: 3/32 in
  • Stroke s: 0.125 in
  • Spring load1) F1: ~ 1.4 lb
  • Spring load1) F2: ~ 2.7 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 482 °F
  • Weight: 0.057 oz
Spring Plunger

Material

Pin

  • Stainless Steel 1.4305 (ASTM-A-582), nitrided

Body

  • Stainless steel 1.4305 (ASTM-A-582)

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

  • This product is manufactured in INCH dimensions.

References

A conversion table can be found in the technical data following these product information pages.

Thread lock: polyamide spot coating (for details please refer to the technical appendix).

Characteristic

Standard spring load: no marking

Title
Category
Type
Direct download
Download basket
Datasheet 2B030.0140
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.