22082.0206 - Holders
for spring plungers

Holders are used to mount spring plungers, smooth, with collar (EH 22080) on the side.

This article 22082.0206 - Holders for spring plungers / right (d1: 6 mm) is one variant of the article group Holders for spring plungers (EH 22082.)

Material
Version
picture
d1 [mm]
Article-No.
Documents
Price [$]
Available
Material:
Zinc die-cast
Version:
right
picture:
3
d1 [mm]:
6 mm
Article-No.:
22082.0206
Documents
Holders
  • right – picture 3
  • d1: 6 mm
  • d2: 3.2 mm
  • d3 -0.05: 3 mm
  • b: 8.5 mm
  • h1: 3.2 mm
  • h2 ±0.05: 4.25 mm
  • h3: 3 mm
  • l ±0.05: 7.5 mm
  • Suitable screw: M3
  • Weight: 2.8 g
Holders

Material

  • Zinc die-cast, nickel-plated

References

Suitable for spring plungers, smooth, with collar and ball (EH 22080.)

Assembly

The left and right hand versions (picture 1 / picture 3) are attached using only one screw, and are also provided with an anti-turn locking device.

Title
Category
Type
Direct download
Download basket
Datasheet 22082.0206
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.