Self-aligning pads are used as stop, support and thrust pad and are suitable for installation in clamping elements.
This article 22730.0060 - Self-Aligning Pads / with male thread, flat-faced ball, bearing surface plain (d1: 50 mm, d2: M24) is one variant of the article group Self-Aligning Pads (EH 22730.)
Ball
Body
Ball protected against rotating.
Loading capacity valid for steel and stainless steel designs.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels