Expander® Sealing Plugs body from case-hardened steel

EH 22880.

Expander® sealing plugs are used for safe, quick and economic sealing of bore holes in fluid technology, e.g. hydraulic drilling holes in jig and fixture construction. Assembly is effected by pressing in the sealing plug into the drilling hole by means of the prescribed setting die.

Please refer to the technical data following these product information pages.

Your selection resulted in 13 hits

d1 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 [mm]:
4 mm
l1 [mm]:
4 mm
Article-No.:
22880.0004
CAD
Documents
Expander Sealing Plugs
  • d1: 4 mm
  • l1: 4 mm
  • l2: ~ 5.2 mm
  • d2 +0.1: 4 mm
  • d3 max.: 3.3 mm
  • l3 min.: 3.8 mm
  • x ±0.2: 0.2 mm
  • s: 1.5 mm
  • Weight: 0.4 g
show article view
Expander Sealing Plugs
d1 [mm]:
5 mm
l1 [mm]:
5.5 mm
Article-No.:
22880.0005
CAD
Documents
Expander Sealing Plugs
  • d1: 5 mm
  • l1: 5.5 mm
  • l2: ~ 7 mm
  • d2 +0.1: 5 mm
  • d3 max.: 4.3 mm
  • l3 min.: 5.3 mm
  • x ±0.2: 0.4 mm
  • s: 2 mm
  • Weight: 0.8 g
show article view
Expander Sealing Plugs
d1 [mm]:
6 mm
l1 [mm]:
6.5 mm
Article-No.:
22880.0006
CAD
Documents
Expander Sealing Plugs
  • d1: 6 mm
  • l1: 6.5 mm
  • l2: ~ 8.6 mm
  • d2 +0.1: 6 mm
  • d3 max.: 5.3 mm
  • l3 min.: 6.3 mm
  • x ±0.2: 0.4 mm
  • s: 2.5 mm
  • Weight: 1.2 g
show article view
Expander Sealing Plugs
d1 [mm]:
7 mm
l1 [mm]:
7.5 mm
Article-No.:
22880.0007
CAD
Documents
Expander Sealing Plugs
  • d1: 7 mm
  • l1: 7.5 mm
  • l2: ~ 10.1 mm
  • d2 +0.1: 7 mm
  • d3 max.: 6.4 mm
  • l3 min.: 7.3 mm
  • x ±0.2: 0.4 mm
  • s: 3 mm
  • Weight: 1.9 g
show article view
Expander Sealing Plugs
d1 [mm]:
8 mm
l1 [mm]:
8.5 mm
Article-No.:
22880.0008
CAD
Documents
Expander Sealing Plugs
  • d1: 8 mm
  • l1: 8.5 mm
  • l2: ~ 11.7 mm
  • d2 +0.1: 8 mm
  • d3 max.: 7.4 mm
  • l3 min.: 8.3 mm
  • x ±0.2: 0.3 mm
  • s: 3.5 mm
  • Weight: 2.8 g
show article view
Expander Sealing Plugs
d1 [mm]:
9 mm
l1 [mm]:
10 mm
Article-No.:
22880.0009
CAD
Documents
Expander Sealing Plugs
  • d1: 9 mm
  • l1: 10 mm
  • l2: ~ 13.7 mm
  • d2 +0.1: 9 mm
  • d3 max.: 8.4 mm
  • l3 min.: 9.8 mm
  • x ±0.2: 0.4 mm
  • s: 4 mm
  • Weight: 4.2 g
show article view
Expander Sealing Plugs
d1 [mm]:
10 mm
l1 [mm]:
11 mm
Article-No.:
22880.0010
CAD
Documents
Expander Sealing Plugs
  • d1: 10 mm
  • l1: 11 mm
  • l2: ~ 15.2 mm
  • d2 +0.1: 10 mm
  • d3 max.: 9.4 mm
  • l3 min.: 10.8 mm
  • x ±0.2: 0.4 mm
  • s: 4.5 mm
  • Weight: 6.1 g
show article view
Expander Sealing Plugs
d1 [mm]:
12 mm
l1 [mm]:
13 mm
Article-No.:
22880.0012
CAD
Documents
Expander Sealing Plugs
  • d1: 12 mm
  • l1: 13 mm
  • l2: ~ 18 mm
  • d2 +0.1: 12 mm
  • d3 max.: 10.6 mm
  • l3 min.: 12.8 mm
  • x ±0.2: 0.4 mm
  • s: 5.5 mm
  • Weight: 9.6 g
show article view
Expander Sealing Plugs
d1 [mm]:
14 mm
l1 [mm]:
15 mm
Article-No.:
22880.0014
CAD
Documents
Expander Sealing Plugs
  • d1: 14 mm
  • l1: 15 mm
  • l2: ~ 20.8 mm
  • d2 +0.1: 14 mm
  • d3 max.: 12.7 mm
  • l3 min.: 14.5 mm
  • x ±0.2: 0.4 mm
  • s: 6.35 mm
  • Weight: 15 g
show article view
Expander Sealing Plugs
d1 [mm]:
16 mm
l1 [mm]:
17 mm
Article-No.:
22880.0016
CAD
Documents
Expander Sealing Plugs
  • d1: 16 mm
  • l1: 17 mm
  • l2: ~ 23.7 mm
  • d2 +0.1: 16 mm
  • d3 max.: 14.7 mm
  • l3 min.: 16.5 mm
  • x ±0.2: 0.6 mm
  • s: 7 mm
  • Weight: 22 g
show article view
Expander Sealing Plugs
d1 [mm]:
18 mm
l1 [mm]:
19 mm
Article-No.:
22880.0018
CAD
Documents
Expander Sealing Plugs
  • d1: 18 mm
  • l1: 19 mm
  • l2: ~ 26.3 mm
  • d2 +0.1: 18 mm
  • d3 max.: 16.7 mm
  • l3 min.: 18.5 mm
  • x ±0.2: 0.6 mm
  • s: 8 mm
  • Weight: 32 g
show article view
Expander Sealing Plugs
d1 [mm]:
20 mm
l1 [mm]:
22 mm
Article-No.:
22880.0020
CAD
Documents
Expander Sealing Plugs
  • d1: 20 mm
  • l1: 22 mm
  • l2: ~ 30.5 mm
  • d2 +0.1: 20 mm
  • d3 max.: 18.7 mm
  • l3 min.: 21.5 mm
  • x ±0.2: 0.8 mm
  • s: 9 mm
  • Weight: 44 g
show article view
Expander Sealing Plugs
d1 [mm]:
22 mm
l1 [mm]:
25 mm
Article-No.:
22880.0022
CAD
Documents
Expander Sealing Plugs
  • d1: 22 mm
  • l1: 25 mm
  • l2: ~ 34.2 mm
  • d2 +0.1: 22 mm
  • d3 max.: 20.7 mm
  • l3 min.: 24.5 mm
  • x ±0.2: 0.8 mm
  • s: 10 mm
  • Weight: 58 g
show article view
Expander Sealing Plugs

Material

Body

  • Case-hardened steel, zinc-plated, thick-film passivated

Ball

  • Roller bearing steel, heat-treated, tempered
Title
Category
Type
Direct download
Download basket
Datasheet EH 22880. Expander Sealing Plugs – body from case-hardened steel
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions Expander Sealing Plugs (EH 22880.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.