22591.0206 - Fulcrum Screw

Can be used as screw-in foot or thrust pad.

Compact design for simple levelling by means of the spanner flat at the bushing or preferably by means of an internal hexagon.

This article 22591.0206 - Fulcrum Screw / Stainless steel (d1: M12, d2: M6) is one variant of the article group Fulcrum Screws (EH 22591.)

Material
d1 [mm]
d2 [mm]
l1 ±0.5 [mm]
Article-No.
Documents
Price [$]
Available
Material:
Stainless steel 1.4305
d1 [mm]:
M12
d2 [mm]:
M6
l1 ±0.5 [mm]:
21.2 mm
Article-No.:
22591.0206
Documents
Fulcrum Screw
  • Stainless steel
  • d1: M12
  • d2: M6
  • l1 ±0.5: 21.2 mm
  • l2: 16 mm
  • l3 min.: 5 mm
  • WS1: 6 mm
  • WS2: 9 mm
  • WS3: 10 mm
  • Load capacity for static load max.: 8 kN
  • Weight: 10 g
Fulcrum Screw

Material

Body

  • Stainless steel 1.4305

Ball element

  • Stainless steel 1.4305

Notes

The fulcrum screws may exclusively be exposed to static loading.

Title
Category
Type
Direct download
Download basket
Datasheet 22591.0206
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.