Heavy-duty lifting element for quick and easy use, with moveable shackle and locking stud to provide protection against unintentional unlocking. Special lifting devices, e.g. threads for ring bolts, are no longer required on the workpiece.
All versions are corrosion-resistant.
This article 22350.0606 - Lifting Pin self-locking / (d1 -0.04 -0.08: 8 mm, l1 +0.6: 35 mm) is one variant of the article group Lifting Pins self-locking (EH 22350.)
Pin part
Press button
Shackle
Spring
Simple H11 boreholes are sufficient.
Each lifting pin contains an instruction manual with an EC Declaration of Conformity.
As accessories, we offer matching locating bushings for d1 = 8, 10, 12, 16 and 20
Not compliant according to Directive 2011/65/EU and Directive 2015/863.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.