Locating Bushings for index bolts and index plungers

EH 22110.

Locating bushings are suitable for locating the locking pin of the index bolt or index plunger.

Can also be mounted in mounting blocks, die-cast EH 22110. and mounting blocks EH 22120..

Your selection resulted in 6 hits

d1 [mm]
d2 +0.1 [mm]
For pin [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 [mm]:
M12 x 1,5 mm
d2 +0.1 [mm]:
4.2 mm
For pin [mm]:
4 mm
Article-No.:
22110.0454
CAD
Documents
Locating Bushings
  • d1: M12 x 1,5 mm
  • d2 +0.1: 4.2 mm
  • d3 ±0.3: 12.1 mm
  • l1 min.: 9 mm
  • l2 -0.3: 10 mm
  • l3: 13 mm
  • For pin: 4 mm
  • WS: 13 mm
  • Operating temperature range max.: 250 °C
  • Weight: 10 g
show article view
Locating Bushings
d1 [mm]:
M12 x 1,5 mm
d2 +0.1 [mm]:
5.2 mm
For pin [mm]:
5 mm
Article-No.:
22110.0455
CAD
Documents
Locating Bushings
  • d1: M12 x 1,5 mm
  • d2 +0.1: 5.2 mm
  • d3 ±0.3: 12.1 mm
  • l1 min.: 9 mm
  • l2 -0.3: 10 mm
  • l3: 13 mm
  • For pin: 5 mm
  • WS: 13 mm
  • Operating temperature range max.: 250 °C
  • Weight: 9.6 g
show article view
Locating Bushings
d1 [mm]:
M12 x 1,5 mm
d2 +0.1 [mm]:
6.2 mm
For pin [mm]:
6 mm
Article-No.:
22110.0456
CAD
Documents
Locating Bushings
  • d1: M12 x 1,5 mm
  • d2 +0.1: 6.2 mm
  • d3 ±0.3: 12.1 mm
  • l1 min.: 9 mm
  • l2 -0.3: 10 mm
  • l3: 13 mm
  • For pin: 6 mm
  • WS: 13 mm
  • Operating temperature range max.: 250 °C
  • Weight: 8.5 g
show article view
Locating Bushings
d1 [mm]:
M16 x 1,5 mm
d2 +0.1 [mm]:
8.2 mm
For pin [mm]:
8 mm
Article-No.:
22110.0458
CAD
Documents
Locating Bushings
  • d1: M16 x 1,5 mm
  • d2 +0.1: 8.2 mm
  • d3 ±0.3: 16.1 mm
  • l1 min.: 11 mm
  • l2 -0.3: 12 mm
  • l3: 15 mm
  • For pin: 8 mm
  • WS: 17 mm
  • Operating temperature range max.: 250 °C
  • Weight: 18 g
show article view
Locating Bushings
d1 [mm]:
M16 x 1,5 mm
d2 +0.1 [mm]:
10.2 mm
For pin [mm]:
10 mm
Article-No.:
22110.0460
CAD
Documents
Locating Bushings
  • d1: M16 x 1,5 mm
  • d2 +0.1: 10.2 mm
  • d3 ±0.3: 16.1 mm
  • l1 min.: 11 mm
  • l2 -0.3: 12 mm
  • l3: 15 mm
  • For pin: 10 mm
  • WS: 17 mm
  • Operating temperature range max.: 250 °C
  • Weight: 14 g
show article view
Locating Bushings
d1 [mm]:
M16 x 1,5 mm
d2 +0.1 [mm]:
12.2 mm
For pin [mm]:
12 mm
Article-No.:
22110.0462
CAD
Documents
Locating Bushings
  • d1: M16 x 1,5 mm
  • d2 +0.1: 12.2 mm
  • d3 ±0.3: 16.1 mm
  • l1 min.: 11 mm
  • l2 -0.3: 12 mm
  • l3: 15 mm
  • For pin: 12 mm
  • WS: 17 mm
  • Operating temperature range max.: 250 °C
  • Weight: 9.1 g
show article view
Locating Bushings

Material

  • Steel, nitrided

Notes

The thread is matched to the mounting blocks for index bolts and index plungers, die-cast (EH 22110.) and mounting blocks for index bolts and index plungers (EH 22120.).

Title
Category
Type
Direct download
Download basket
Datasheet EH 22110. Locating Bushings – for index bolts and index plungers
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.