Product filter
Your selection resulted in 46 hits
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
6 mm
Shearing resistance, two-shear2) min. [kN]:
35 kN
More details
Stainless steel
d1 -0.04 -0.08: 6 mm
l1 +2 -1: 20 mm
d2 +0.1 -0.05: 6.2 mm
d3 : 11.3 mm
d4 : 20 mm
l2 : 27.4 mm
l3 : 20.7 mm
l4 : 17.6 mm
l5 : 14.6 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 6 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 15 g
Shearing resistance, two-shear2) min.: 35 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
6 mm
Shearing resistance, two-shear2) min. [kN]:
35 kN
More details
Stainless steel
d1 -0.04 -0.08: 6 mm
l1 +2 -1: 40 mm
d2 +0.1 -0.05: 6.2 mm
d3 : 11.3 mm
d4 : 20 mm
l2 : 47.4 mm
l3 : 20.7 mm
l4 : 17.6 mm
l5 : 14.6 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 6 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 19 g
Shearing resistance, two-shear2) min.: 35 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
6 mm
Shearing resistance, two-shear2) min. [kN]:
35 kN
More details
Stainless steel
d1 -0.04 -0.08: 6 mm
l1 +2 -1: 60 mm
d2 +0.1 -0.05: 6.2 mm
d3 : 11.3 mm
d4 : 20 mm
l2 : 67.4 mm
l3 : 20.7 mm
l4 : 17.6 mm
l5 : 14.6 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 6 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 23 g
Shearing resistance, two-shear2) min.: 35 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear2) min. [kN]:
63 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +2 -1: 10 mm
d2 +0.1 -0.05: 8.3 mm
d3 : 14.1 mm
d4 : 25 mm
l2 : 18.6 mm
l3 : 27.3 mm
l4 : 22.6 mm
l5 : 18.6 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 25 g
Shearing resistance, two-shear2) min.: 63 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear2) min. [kN]:
63 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +2 -1: 20 mm
d2 +0.1 -0.05: 8.3 mm
d3 : 14.1 mm
d4 : 25 mm
l2 : 28.6 mm
l3 : 27.3 mm
l4 : 22.6 mm
l5 : 18.6 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 29 g
Shearing resistance, two-shear2) min.: 63 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear2) min. [kN]:
63 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +2 -1: 40 mm
d2 +0.1 -0.05: 8.3 mm
d3 : 14.1 mm
d4 : 25 mm
l2 : 48.6 mm
l3 : 27.3 mm
l4 : 22.6 mm
l5 : 18.6 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 36 g
Shearing resistance, two-shear2) min.: 63 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear2) min. [kN]:
63 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +2 -1: 60 mm
d2 +0.1 -0.05: 8.3 mm
d3 : 14.1 mm
d4 : 25 mm
l2 : 68.6 mm
l3 : 27.3 mm
l4 : 22.6 mm
l5 : 18.6 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 43 g
Shearing resistance, two-shear2) min.: 63 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear2) min. [kN]:
63 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +2 -1: 80 mm
d2 +0.1 -0.05: 8.3 mm
d3 : 14.1 mm
d4 : 25 mm
l2 : 88.6 mm
l3 : 27.3 mm
l4 : 22.6 mm
l5 : 18.6 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 51 g
Shearing resistance, two-shear2) min.: 63 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
10 mm
Shearing resistance, two-shear2) min. [kN]:
100 kN
More details
Stainless steel
d1 -0.04 -0.08: 10 mm
l1 +2 -1: 20 mm
d2 +0.1 -0.05: 10.3 mm
d3 : 14.1 mm
d4 : 25 mm
l2 : 30 mm
l3 : 27.3 mm
l4 : 22.6 mm
l5 : 18.6 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 35 g
Shearing resistance, two-shear2) min.: 100 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
10 mm
Shearing resistance, two-shear2) min. [kN]:
100 kN
More details
Stainless steel
d1 -0.04 -0.08: 10 mm
l1 +2 -1: 40 mm
d2 +0.1 -0.05: 10.3 mm
d3 : 14.1 mm
d4 : 25 mm
l2 : 50 mm
l3 : 27.3 mm
l4 : 22.6 mm
l5 : 18.6 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 47 g
Shearing resistance, two-shear2) min.: 100 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
10 mm
Shearing resistance, two-shear2) min. [kN]:
100 kN
More details
Stainless steel
d1 -0.04 -0.08: 10 mm
l1 +2 -1: 60 mm
d2 +0.1 -0.05: 10.3 mm
d3 : 14.1 mm
d4 : 25 mm
l2 : 70 mm
l3 : 27.3 mm
l4 : 22.6 mm
l5 : 18.6 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 59 g
Shearing resistance, two-shear2) min.: 100 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
10 mm
Shearing resistance, two-shear2) min. [kN]:
100 kN
More details
Stainless steel
d1 -0.04 -0.08: 10 mm
l1 +2 -1: 80 mm
d2 +0.1 -0.05: 10.3 mm
d3 : 14.1 mm
d4 : 25 mm
l2 : 90 mm
l3 : 27.3 mm
l4 : 22.6 mm
l5 : 18.6 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 70 g
Shearing resistance, two-shear2) min.: 100 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
10 mm
Shearing resistance, two-shear2) min. [kN]:
100 kN
More details
Stainless steel
d1 -0.04 -0.08: 10 mm
l1 +2 -1: 100 mm
d2 +0.1 -0.05: 10.3 mm
d3 : 14.1 mm
d4 : 25 mm
l2 : 110 mm
l3 : 27.3 mm
l4 : 22.6 mm
l5 : 18.6 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 82 g
Shearing resistance, two-shear2) min.: 100 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
12 mm
Shearing resistance, two-shear2) min. [kN]:
144 kN
More details
Stainless steel
d1 -0.04 -0.08: 12 mm
l1 +2 -1: 20 mm
d2 +0.1 -0.05: 12.3 mm
d3 : 17.7 mm
d4 : 35 mm
l2 : 31 mm
l3 : 33.2 mm
l4 : 27.3 mm
l5 : 22.3 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 12 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 66 g
Shearing resistance, two-shear2) min.: 144 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
12 mm
Shearing resistance, two-shear2) min. [kN]:
144 kN
More details
Stainless steel
d1 -0.04 -0.08: 12 mm
l1 +2 -1: 40 mm
d2 +0.1 -0.05: 12.3 mm
d3 : 17.7 mm
d4 : 35 mm
l2 : 51 mm
l3 : 33.2 mm
l4 : 27.3 mm
l5 : 22.3 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 12 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 82 g
Shearing resistance, two-shear2) min.: 144 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
12 mm
Shearing resistance, two-shear2) min. [kN]:
144 kN
More details
Stainless steel
d1 -0.04 -0.08: 12 mm
l1 +2 -1: 60 mm
d2 +0.1 -0.05: 12.3 mm
d3 : 17.7 mm
d4 : 35 mm
l2 : 71 mm
l3 : 33.2 mm
l4 : 27.3 mm
l5 : 22.3 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 12 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 100 g
Shearing resistance, two-shear2) min.: 144 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
12 mm
Shearing resistance, two-shear2) min. [kN]:
144 kN
More details
Stainless steel
d1 -0.04 -0.08: 12 mm
l1 +2 -1: 80 mm
d2 +0.1 -0.05: 12.3 mm
d3 : 17.7 mm
d4 : 35 mm
l2 : 91 mm
l3 : 33.2 mm
l4 : 27.3 mm
l5 : 22.3 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 12 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 117 g
Shearing resistance, two-shear2) min.: 144 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
12 mm
Shearing resistance, two-shear2) min. [kN]:
144 kN
More details
Stainless steel
d1 -0.04 -0.08: 12 mm
l1 +2 -1: 100 mm
d2 +0.1 -0.05: 12.3 mm
d3 : 17.7 mm
d4 : 35 mm
l2 : 111 mm
l3 : 33.2 mm
l4 : 27.3 mm
l5 : 22.3 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 12 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 134 g
Shearing resistance, two-shear2) min.: 144 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
16 mm
Shearing resistance, two-shear2) min. [kN]:
257 kN
More details
Stainless steel
d1 -0.04 -0.08: 16 mm
l1 +2 -1: 30 mm
d2 +0.1 -0.05: 16.5 mm
d3 : 23.4 mm
d4 : 40 mm
l2 : 44.4 mm
l3 : 42.2 mm
l4 : 34.5 mm
l5 : 28.5 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 16 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 150 g
Shearing resistance, two-shear2) min.: 257 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
16 mm
Shearing resistance, two-shear2) min. [kN]:
257 kN
More details
Stainless steel
d1 -0.04 -0.08: 16 mm
l1 +2 -1: 60 mm
d2 +0.1 -0.05: 16.5 mm
d3 : 23.4 mm
d4 : 40 mm
l2 : 74.4 mm
l3 : 42.2 mm
l4 : 34.5 mm
l5 : 28.5 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 16 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 196 g
Shearing resistance, two-shear2) min.: 257 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
16 mm
Shearing resistance, two-shear2) min. [kN]:
257 kN
More details
Stainless steel
d1 -0.04 -0.08: 16 mm
l1 +2 -1: 90 mm
d2 +0.1 -0.05: 16.5 mm
d3 : 23.4 mm
d4 : 40 mm
l2 : 104.4 mm
l3 : 42.2 mm
l4 : 34.5 mm
l5 : 28.5 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 16 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 242 g
Shearing resistance, two-shear2) min.: 257 kN
show article view
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
16 mm
Shearing resistance, two-shear2) min. [kN]:
257 kN
More details
Stainless steel
d1 -0.04 -0.08: 16 mm
l1 +2 -1: 120 mm
d2 +0.1 -0.05: 16.5 mm
d3 : 23.4 mm
d4 : 40 mm
l2 : 134.4 mm
l3 : 42.2 mm
l4 : 34.5 mm
l5 : 28.5 mm
Holding force1) min. Steel, soft: 120 N
Location hole H11: 16 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 290 g
Shearing resistance, two-shear2) min.: 257 kN
show article view
Material
Pin part
Stainless steel 1.4305
Stainless steel 1.4542, precipitation-hardened
Handle
Aluminium, black similar to RAL 9005
Press button
Case-hardened steel, nitrided, yellow similar to RAL 1016
Spring
Notes
Special types on request.
The clamp lock pin must not be used for lifting loads.
Assembly
Simple H11 boreholes are sufficient.
Mounting:
Press in the button and hold it down
Insert the lifting pin
Release the button (The button must be back in its original position)
Dismantling:
Press in the button and hold it down.
Remove the lifting pin.
Release the button.
Operation
Clamp lock pins can be used in blind holes. The holding forces achieved in an H11 borehole depends on the material of the counterpart:
Steel, hardened - min. 30 N
Steel, soft - min. 120 N
Stainless steel, soft - min. 120 N
Al, aluminum alloy - min. 250 N
Datasheet EH 22410. /EH 22420. Clamp Lock Pins – with button handle
Download basket:
Download basket
Accessories
Can easily be fitted with retaining cable EH 22400.
Further products
Non-RoHS compliant
Not compliant according to Directive 2011/65/EU and Directive 2015/863.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.