Product filter
Your selection resulted in 208 hits
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
16 mm
Shearing resistance, two-shear1) min. [kN]:
155 kN
More details
Stainless steel
d1 -0.04 -0.08: 16 mm
l1 +0.6: 60 mm
d2 : 19 mm
d3 : 20 mm
l2 ±1: 14 mm
l3 : 39.5 mm
Location hole H11: 16 mm
Operating temperature range max.: 250 °C
Weight: 169 g
Shearing resistance, two-shear1) min.: 155 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
16 mm
Shearing resistance, two-shear1) min. [kN]:
155 kN
More details
Stainless steel
d1 -0.04 -0.08: 16 mm
l1 +0.6: 70 mm
d2 : 19 mm
d3 : 20 mm
l2 ±1: 14 mm
l3 : 39.5 mm
Location hole H11: 16 mm
Operating temperature range max.: 250 °C
Weight: 185 g
Shearing resistance, two-shear1) min.: 155 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
16 mm
Shearing resistance, two-shear1) min. [kN]:
155 kN
More details
Stainless steel
d1 -0.04 -0.08: 16 mm
l1 +0.6: 80 mm
d2 : 19 mm
d3 : 20 mm
l2 ±1: 14 mm
l3 : 39.5 mm
Location hole H11: 16 mm
Operating temperature range max.: 250 °C
Weight: 200 g
Shearing resistance, two-shear1) min.: 155 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
16 mm
Shearing resistance, two-shear1) min. [kN]:
155 kN
More details
Stainless steel
d1 -0.04 -0.08: 16 mm
l1 +0.6: 90 mm
d2 : 19 mm
d3 : 20 mm
l2 ±1: 14 mm
l3 : 39.5 mm
Location hole H11: 16 mm
Operating temperature range max.: 250 °C
Weight: 216 g
Shearing resistance, two-shear1) min.: 155 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
16 mm
Shearing resistance, two-shear1) min. [kN]:
155 kN
More details
Stainless steel
d1 -0.04 -0.08: 16 mm
l1 +0.6: 100 mm
d2 : 19 mm
d3 : 20 mm
l2 ±1: 14 mm
l3 : 39.5 mm
Location hole H11: 16 mm
Operating temperature range max.: 250 °C
Weight: 232 g
Shearing resistance, two-shear1) min.: 155 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
16 mm
Shearing resistance, two-shear1) min. [kN]:
155 kN
More details
Stainless steel
d1 -0.04 -0.08: 16 mm
l1 +0.6: 110 mm
d2 : 19 mm
d3 : 20 mm
l2 ±1: 14 mm
l3 : 39.5 mm
Location hole H11: 16 mm
Operating temperature range max.: 250 °C
Weight: 248 g
Shearing resistance, two-shear1) min.: 155 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
16 mm
Shearing resistance, two-shear1) min. [kN]:
155 kN
More details
Stainless steel
d1 -0.04 -0.08: 16 mm
l1 +0.6: 120 mm
d2 : 19 mm
d3 : 20 mm
l2 ±1: 14 mm
l3 : 39.5 mm
Location hole H11: 16 mm
Operating temperature range max.: 250 °C
Weight: 263 g
Shearing resistance, two-shear1) min.: 155 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
16 mm
Shearing resistance, two-shear1) min. [kN]:
155 kN
More details
Stainless steel
d1 -0.04 -0.08: 16 mm
l1 +0.6: 130 mm
d2 : 19 mm
d3 : 20 mm
l2 ±1: 14 mm
l3 : 39.5 mm
Location hole H11: 16 mm
Operating temperature range max.: 250 °C
Weight: 278 g
Shearing resistance, two-shear1) min.: 155 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
16 mm
Shearing resistance, two-shear1) min. [kN]:
155 kN
More details
Stainless steel
d1 -0.04 -0.08: 16 mm
l1 +0.6: 140 mm
d2 : 19 mm
d3 : 20 mm
l2 ±1: 14 mm
l3 : 39.5 mm
Location hole H11: 16 mm
Operating temperature range max.: 250 °C
Weight: 294 g
Shearing resistance, two-shear1) min.: 155 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
16 mm
Shearing resistance, two-shear1) min. [kN]:
155 kN
More details
Stainless steel
d1 -0.04 -0.08: 16 mm
l1 +0.6: 150 mm
d2 : 19 mm
d3 : 20 mm
l2 ±1: 14 mm
l3 : 39.5 mm
Location hole H11: 16 mm
Operating temperature range max.: 250 °C
Weight: 310 g
Shearing resistance, two-shear1) min.: 155 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
244 kN
More details
Stainless steel
d1 -0.04 -0.08: 20 mm
l1 +0.6: 50 mm
d2 : 25 mm
d3 : 28 mm
l2 ±1: 20.5 mm
l3 : 49.9 mm
Location hole H11: 20 mm
Operating temperature range max.: 250 °C
Weight: 301 g
Shearing resistance, two-shear1) min.: 244 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
244 kN
More details
Stainless steel
d1 -0.04 -0.08: 20 mm
l1 +0.6: 60 mm
d2 : 25 mm
d3 : 28 mm
l2 ±1: 20.5 mm
l3 : 49.9 mm
Location hole H11: 20 mm
Operating temperature range max.: 250 °C
Weight: 326 g
Shearing resistance, two-shear1) min.: 244 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
244 kN
More details
Stainless steel
d1 -0.04 -0.08: 20 mm
l1 +0.6: 70 mm
d2 : 25 mm
d3 : 28 mm
l2 ±1: 20.5 mm
l3 : 49.9 mm
Location hole H11: 20 mm
Operating temperature range max.: 250 °C
Weight: 351 g
Shearing resistance, two-shear1) min.: 244 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
244 kN
More details
Stainless steel
d1 -0.04 -0.08: 20 mm
l1 +0.6: 80 mm
d2 : 25 mm
d3 : 28 mm
l2 ±1: 20.5 mm
l3 : 49.9 mm
Location hole H11: 20 mm
Operating temperature range max.: 250 °C
Weight: 375 g
Shearing resistance, two-shear1) min.: 244 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
244 kN
More details
Stainless steel
d1 -0.04 -0.08: 20 mm
l1 +0.6: 90 mm
d2 : 25 mm
d3 : 28 mm
l2 ±1: 20.5 mm
l3 : 49.9 mm
Location hole H11: 20 mm
Operating temperature range max.: 250 °C
Weight: 399 g
Shearing resistance, two-shear1) min.: 244 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
244 kN
More details
Stainless steel
d1 -0.04 -0.08: 20 mm
l1 +0.6: 100 mm
d2 : 25 mm
d3 : 28 mm
l2 ±1: 20.5 mm
l3 : 49.9 mm
Location hole H11: 20 mm
Operating temperature range max.: 250 °C
Weight: 423 g
Shearing resistance, two-shear1) min.: 244 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
244 kN
More details
Stainless steel
d1 -0.04 -0.08: 20 mm
l1 +0.6: 110 mm
d2 : 25 mm
d3 : 28 mm
l2 ±1: 20.5 mm
l3 : 49.9 mm
Location hole H11: 20 mm
Operating temperature range max.: 250 °C
Weight: 448 g
Shearing resistance, two-shear1) min.: 244 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
244 kN
More details
Stainless steel
d1 -0.04 -0.08: 20 mm
l1 +0.6: 120 mm
d2 : 25 mm
d3 : 28 mm
l2 ±1: 20.5 mm
l3 : 49.9 mm
Location hole H11: 20 mm
Operating temperature range max.: 250 °C
Weight: 472 g
Shearing resistance, two-shear1) min.: 244 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
244 kN
More details
Stainless steel
d1 -0.04 -0.08: 20 mm
l1 +0.6: 130 mm
d2 : 25 mm
d3 : 28 mm
l2 ±1: 20.5 mm
l3 : 49.9 mm
Location hole H11: 20 mm
Operating temperature range max.: 250 °C
Weight: 498 g
Shearing resistance, two-shear1) min.: 244 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
244 kN
More details
Stainless steel
d1 -0.04 -0.08: 20 mm
l1 +0.6: 140 mm
d2 : 25 mm
d3 : 28 mm
l2 ±1: 20.5 mm
l3 : 49.9 mm
Location hole H11: 20 mm
Operating temperature range max.: 250 °C
Weight: 520 g
Shearing resistance, two-shear1) min.: 244 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
244 kN
More details
Stainless steel
d1 -0.04 -0.08: 20 mm
l1 +0.6: 150 mm
d2 : 25 mm
d3 : 28 mm
l2 ±1: 20.5 mm
l3 : 49.9 mm
Location hole H11: 20 mm
Operating temperature range max.: 250 °C
Weight: 546 g
Shearing resistance, two-shear1) min.: 244 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
25 mm
Shearing resistance, two-shear1) min. [kN]:
386 kN
More details
Stainless steel
d1 -0.04 -0.08: 25 mm
l1 +0.6: 50 mm
d2 : 30.8 mm
d3 : 28 mm
l2 ±1: 22 mm
l3 : 49.9 mm
Location hole H11: 25 mm
Operating temperature range max.: 250 °C
Weight: 399 g
Shearing resistance, two-shear1) min.: 386 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
25 mm
Shearing resistance, two-shear1) min. [kN]:
386 kN
More details
Stainless steel
d1 -0.04 -0.08: 25 mm
l1 +0.6: 60 mm
d2 : 30.8 mm
d3 : 28 mm
l2 ±1: 22 mm
l3 : 49.9 mm
Location hole H11: 25 mm
Operating temperature range max.: 250 °C
Weight: 437 g
Shearing resistance, two-shear1) min.: 386 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
25 mm
Shearing resistance, two-shear1) min. [kN]:
386 kN
More details
Stainless steel
d1 -0.04 -0.08: 25 mm
l1 +0.6: 70 mm
d2 : 30.8 mm
d3 : 28 mm
l2 ±1: 22 mm
l3 : 49.9 mm
Location hole H11: 25 mm
Operating temperature range max.: 250 °C
Weight: 477 g
Shearing resistance, two-shear1) min.: 386 kN
show article view
Material
Pin part
Stainless steel 1.4305
Stainless steel 1.4542, precipitation-hardened
Spring
Notes
Special types on request.
Characteristic
Types from stainless steel 1.4542 with marking below the balls.
Operation
The balls are unlocked by pressing the button.
Datasheet EH 22370. /EH 22380. Ball Lock Pins – self-locking, with standard handle
Download basket:
Download basket
Accessories
Can easily be fitted with retaining cable EH 22400.
Further products
Ball Lock Pins, self-locking, with standard handle, titanium
Locating Bushings, for ball lock pins and socket pins
Locating Bushings, with flange, for ball lock pins and socket pins
Retaining Cables
Positioning Bushings, with collar, DIN 172 A
Positioning Bushings, without collar, DIN 179 A
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.