Product filter
Your selection resulted in 76 hits
Version:
with female thread and screw
More details
with female thread and screw – picture 2
d1 ±1.5: 75 mm
l1 ±1.5: 40 mm
d2 : M12
l2 : 37 mm
s: 3 mm
t: ~ 9 mm
Spring rate R: ~ 460 N/mm
Load capacity max.: 4600 N
Spring range: ~ 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 385 g
show article view
Version:
with female thread and screw
More details
with female thread and screw – picture 2
d1 ±1.5: 75 mm
l1 ±1.5: 55 mm
d2 : M12
l2 : 37 mm
s: 3 mm
t: ~ 9 mm
Spring rate R: ~ 328 N/mm
Load capacity max.: 4510 N
Spring range: ~ 13.75 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 453 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 8 mm
l1 ±1.5: 8 mm
d2 : M3
l2 : 6 mm
s: 1 mm
Spring rate R: ~ 35 N/mm
Load capacity max.: 70 N
Spring range: ~ 2 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 1.4 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 10 mm
l1 ±1.5: 10 mm
d2 : M4
l2 : 10 mm
s: 1.2 mm
Spring rate R: ~ 36 N/mm
Load capacity max.: 89 N
Spring range: ~ 2.5 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 3 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 10 mm
l1 ±1.5: 15 mm
d2 : M4
l2 : 10 mm
s: 1.2 mm
Spring rate R: ~ 16 N/mm
Load capacity max.: 60 N
Spring range: ~ 3.75 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 3.5 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 15 mm
l1 ±1.5: 10 mm
d2 : M4
l2 : 10 mm
s: 1.4 mm
Spring rate R: ~ 79 N/mm
Load capacity max.: 198 N
Spring range: ~ 2.5 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 6.1 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 15 mm
l1 ±1.5: 15 mm
d2 : M4
l2 : 10 mm
s: 1.4 mm
Spring rate R: ~ 33 N/mm
Load capacity max.: 125 N
Spring range: ~ 3.75 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 7.1 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 15 mm
l1 ±1.5: 20 mm
d2 : M4
l2 : 10 mm
s: 1.4 mm
Spring rate R: ~ 29 N/mm
Load capacity max.: 145 N
Spring range: ~ 5 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 8.1 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 20 mm
l1 ±1.5: 15 mm
d2 : M6
l2 : 18 mm
s: 2 mm
Spring rate R: ~ 94 N/mm
Load capacity max.: 352 N
Spring range: ~ 3.75 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 18 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 20 mm
l1 ±1.5: 20 mm
d2 : M6
l2 : 18 mm
s: 2 mm
Spring rate R: ~ 52 N/mm
Load capacity max.: 260 N
Spring range: ~ 5 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 19 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 20 mm
l1 ±1.5: 25 mm
d2 : M6
l2 : 18 mm
s: 2 mm
Spring rate R: ~ 50 N/mm
Load capacity max.: 310 N
Spring range: ~ 6.25 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 20 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 25 mm
l1 ±1.5: 15 mm
d2 : M6
l2 : 18 mm
s: 2 mm
Spring rate R: ~ 183 N/mm
Load capacity max.: 687 N
Spring range: ~ 3.75 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 28 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 25 mm
l1 ±1.5: 20 mm
d2 : M6
l2 : 18 mm
s: 2 mm
Spring rate R: ~ 120 N/mm
Load capacity max.: 602 N
Spring range: ~ 5 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 32 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 25 mm
l1 ±1.5: 30 mm
d2 : M6
l2 : 18 mm
s: 2 mm
Spring rate R: ~ 75 N/mm
Load capacity max.: 562 N
Spring range: ~ 7.5 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 39 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 30 mm
l1 ±1.5: 15 mm
d2 : M8
l2 : 20 mm
s: 2 mm
Spring rate R: ~ 142 N/mm
Load capacity max.: 534 N
Spring range: ~ 3.75 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 45 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 30 mm
l1 ±1.5: 30 mm
d2 : M8
l2 : 20 mm
s: 2 mm
Spring rate R: ~ 112 N/mm
Load capacity max.: 843 N
Spring range: ~ 7.5 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 58 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 40 mm
l1 ±1.5: 20 mm
d2 : M8
l2 : 23 mm
s: 2 mm
Spring rate R: ~ 300 N/mm
Load capacity max.: 1500 N
Spring range: ~ 5 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 80 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 40 mm
l1 ±1.5: 30 mm
d2 : M8
l2 : 23 mm
s: 2 mm
Spring rate R: ~ 204 N/mm
Load capacity max.: 1527 N
Spring range: ~ 7.5 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 95 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 40 mm
l1 ±1.5: 40 mm
d2 : M8
l2 : 23 mm
s: 2 mm
Spring rate R: ~ 162 N/mm
Load capacity max.: 1620 N
Spring range: ~ 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 100 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 50 mm
l1 ±1.5: 20 mm
d2 : M10
l2 : 28 mm
s: 2 mm
Spring rate R: ~ 718 N/mm
Load capacity max.: 3589 N
Spring range: ~ 5 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 130 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 50 mm
l1 ±1.5: 30 mm
d2 : M10
l2 : 28 mm
s: 2 mm
Spring rate R: ~ 343 N/mm
Load capacity max.: 2570 N
Spring range: ~ 7.5 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 150 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 50 mm
l1 ±1.5: 40 mm
d2 : M10
l2 : 28 mm
s: 2 mm
Spring rate R: ~ 244 N/mm
Load capacity max.: 2436 N
Spring range: ~ 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 170 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 50 mm
l1 ±1.5: 50 mm
d2 : M10
l2 : 28 mm
s: 2 mm
Spring rate R: ~ 176 N/mm
Load capacity max.: 2198 N
Spring range: ~ 12.5 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 187 g
show article view
Version:
with screw, on both sides
More details
with screw, on both sides – picture 3
d1 ±1.5: 60 mm
l1 ±1.5: 30 mm
d2 : M10
l2 : 28 mm
s: 2 mm
Spring rate R: ~ 453 N/mm
Load capacity max.: 3400 N
Spring range: ~ 7.5 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 210 g
show article view
Material
Support washer
Steel, zinc-plated, blue chromated
Threaded bushing
Steel, zinc-plated, blue chromated
Body
Rubber natural caoutchouc (NR), black
Screw
Steel, zinc-plated, blue chromated
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.