25150.1252 - Rubber Endstop Buffers
low structure

For elastic, damping, and noise-reducing bearings. They also protect the surfaces. The rubber endstop buffers can also be used as spacers and foot ends.

Hardness is 70 ±5° Shore A.

This article 25150.1252 - Rubber Endstop Buffers low structure / with through-bore and adhesive pad (d1: 50 mm, h: 22 mm) is one variant of the article group Rubber Endstop Buffers low structure (EH 25150.)

Version
picture
d1 [mm]
h [mm]
Article-No.
Documents
Price [$]
Available
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
50 mm
h [mm]:
22 mm
Article-No.:
25150.1252
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 50 mm
  • h: 22 mm
  • d2 +0.5: 6 mm
  • d3 +0.5: 11 mm
  • s1: 2.5 mm
  • s2: 1.1 mm
  • Spring rate R: 500 N/mm
  • Load capacity max.: 2500 N
  • Spring range: 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 77 g
Rubber Endstop Buffers

Material

Support washer

  • Steel, zinc-plated by galvanization, passivated

Body

  • NBR
Title
Category
Type
Direct download
Download basket
Datasheet 25150.1252
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.