25150.1331 - Rubber Endstop Buffers
cylindrical

To be used as an elastic end-stop, bearing foot etc.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

This article 25150.1331 - Rubber Endstop Buffers cylindrical / with female thread (d1: 30 mm, l1: 15 mm) is one variant of the article group Rubber Endstop Buffers cylindrical (EH 25150.)

Version
picture
Material
d1 [mm]
l1 [mm]
d2 [mm]
t - ~ [mm]
Article-No.
Documents
Price [$]
Available
Version:
with female thread
picture:
1
Material:
Stainless steel
d1 [mm]:
30 mm
l1 [mm]:
15 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.1331
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Stainless steel
  • d1: 30 mm
  • l1: 15 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 294 N/mm
  • Load capacity max.: 934 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 20 g
Rubber Endstop Buffers

Material

Support washer

  • Stainless steel 1.4301

Threaded bushing

  • Stainless steel 1.4301

Body

  • Rubber natural caoutchouc (NR), black
Title
Category
Type
Direct download
Download basket
Datasheet 25150.1331
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.