25150.0410 - Rubber Endstop Buffers
cylindrical

To be used as an elastic end-stop, bearing foot etc.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

This article 25150.0410 - Rubber Endstop Buffers cylindrical / with screw (d1: 15 mm, l1: 20 mm) is one variant of the article group Rubber Endstop Buffers cylindrical (EH 25150.)

Version
picture
Material
d1 [mm]
l1 [mm]
d2 [mm]
t - ~ [mm]
Article-No.
Documents
Price [$]
Available
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
15 mm
l1 [mm]:
20 mm
d2 [mm]:
M4
t ~ [mm]:
-
Article-No.:
25150.0410
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 15 mm
  • l1: 20 mm
  • d2: M4
  • l2: 10 mm
  • s: 1.4 mm
  • Spring rate R: ~ 57 N/mm
  • Load capacity max.: 287 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 6.2 g
Rubber Endstop Buffers

Material

Support washer

  • Steel, zinc-plated, blue chromated

Body

  • Rubber natural caoutchouc (NR), black

Screw

  • Steel, zinc-plated, blue chromated
Title
Category
Type
Direct download
Download basket
Datasheet 25150.0410
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.