Nuts for T-Slots rhombus, semi-finished

EH 23020.

Nuts for T-slots "rhombus" do not have to be inserted lengthwise, but can be inserted directly into the slot.

Your selection resulted in 11 hits

T-slot size [mm]
e [mm]
h [mm]
k [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
T-slot size [mm]:
6 mm
e [mm]:
10 mm
h [mm]:
8 mm
k [mm]:
4 mm
Article-No.:
23020.0561
CAD
Documents
Nuts for T-Slots
  • T-slot size: 6 mm
  • a: 5.7 mm
  • e: 10 mm
  • h: 8 mm
  • k: 4 mm
  • Weight: 3.2 g
show article view
Nuts for T-Slots
T-slot size [mm]:
8 mm
e [mm]:
13 mm
h [mm]:
10 mm
k [mm]:
6 mm
Article-No.:
23020.0581
CAD
Documents
Nuts for T-Slots
  • T-slot size: 8 mm
  • a: 7.6 mm
  • e: 13 mm
  • h: 10 mm
  • k: 6 mm
  • Weight: 7.1 g
show article view
Nuts for T-Slots
T-slot size [mm]:
10 mm
e [mm]:
15 mm
h [mm]:
12 mm
k [mm]:
6 mm
Article-No.:
23020.0601
CAD
Documents
Nuts for T-Slots
  • T-slot size: 10 mm
  • a: 9.6 mm
  • e: 15 mm
  • h: 12 mm
  • k: 6 mm
  • Weight: 13 g
show article view
Nuts for T-Slots
T-slot size [mm]:
12 mm
e [mm]:
18 mm
h [mm]:
14 mm
k [mm]:
7 mm
Article-No.:
23020.0621
CAD
Documents
Nuts for T-Slots
  • T-slot size: 12 mm
  • a: 11.6 mm
  • e: 18 mm
  • h: 14 mm
  • k: 7 mm
  • Weight: 21 g
show article view
Nuts for T-Slots
T-slot size [mm]:
14 mm
e [mm]:
22 mm
h [mm]:
16 mm
k [mm]:
8 mm
Article-No.:
23020.0641
CAD
Documents
Nuts for T-Slots
  • T-slot size: 14 mm
  • a: 13.6 mm
  • e: 22 mm
  • h: 16 mm
  • k: 8 mm
  • Weight: 35 g
show article view
Nuts for T-Slots
T-slot size [mm]:
16 mm
e [mm]:
25 mm
h [mm]:
18 mm
k [mm]:
9 mm
Article-No.:
23020.0661
CAD
Documents
Nuts for T-Slots
  • T-slot size: 16 mm
  • a: 15.6 mm
  • e: 25 mm
  • h: 18 mm
  • k: 9 mm
  • Weight: 69 g
show article view
Nuts for T-Slots
T-slot size [mm]:
18 mm
e [mm]:
28 mm
h [mm]:
20 mm
k [mm]:
10 mm
Article-No.:
23020.0681
CAD
Documents
Nuts for T-Slots
  • T-slot size: 18 mm
  • a: 17.6 mm
  • e: 28 mm
  • h: 20 mm
  • k: 10 mm
  • Weight: 73 g
show article view
Nuts for T-Slots
T-slot size [mm]:
20 mm
e [mm]:
32 mm
h [mm]:
24 mm
k [mm]:
12 mm
Article-No.:
23020.0701
CAD
Documents
Nuts for T-Slots
  • T-slot size: 20 mm
  • a: 19.6 mm
  • e: 32 mm
  • h: 24 mm
  • k: 12 mm
  • Weight: 143 g
show article view
Nuts for T-Slots
T-slot size [mm]:
22 mm
e [mm]:
35 mm
h [mm]:
28 mm
k [mm]:
14 mm
Article-No.:
23020.0721
CAD
Documents
Nuts for T-Slots
  • T-slot size: 22 mm
  • a: 21.6 mm
  • e: 35 mm
  • h: 28 mm
  • k: 14 mm
  • Weight: 158 g
show article view
Nuts for T-Slots
T-slot size [mm]:
28 mm
e [mm]:
44 mm
h [mm]:
36 mm
k [mm]:
18 mm
Article-No.:
23020.0781
CAD
Documents
Nuts for T-Slots
  • T-slot size: 28 mm
  • a: 27.6 mm
  • e: 44 mm
  • h: 36 mm
  • k: 18 mm
  • Weight: 324 g
show article view
Nuts for T-Slots
T-slot size [mm]:
36 mm
e [mm]:
54 mm
h [mm]:
44 mm
k [mm]:
22 mm
Article-No.:
23020.0861
CAD
Documents
Nuts for T-Slots
  • T-slot size: 36 mm
  • a: 35.5 mm
  • e: 54 mm
  • h: 44 mm
  • k: 22 mm
  • Weight: 635 g
show article view
Nuts for T-Slots

Material

  • Heat-treated steel, bright
Title
Category
Type
Direct download
Download basket
Datasheet EH 23020. Nuts for T-Slots – rhombus, semi-finished
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.