23010.0062 - Nuts for T-Slots
DIN 508

These nuts for T-slots (slot nuts) are manufactured according to DIN 508. The range is extended by other dimensions that are not included in DIN.

This article 23010.0062 - Nuts for T-Slots DIN 508 / (T-slot size: 6 mm, d: M5) is one variant of the article group Nuts for T-Slots DIN 508 (EH 23010.)

Material
T-slot size [mm]
d [mm]
e [mm]
h [mm]
k [mm]
Article-No.
Documents
Price [$]
Available
Material:
Heat-treated steel, tempered, quality 10, blackened
T-slot size [mm]:
6 mm
d [mm]:
M5
e [mm]:
10 mm
h [mm]:
8 mm
k [mm]:
4 mm
Article-No.:
23010.0062
Documents
Nuts for T-Slots
  • Heat-treated steel
  • T-slot size: 6 mm
  • d: M5
  • a: 5.6 mm
  • e: 10 mm
  • h: 8 mm
  • k: 4 mm
  • for T-slots DIN 650: 6 mm
  • Testing force to DIN 508 F min.: 11.4 kN
  • Weight: 3.4 g
Nuts for T-Slots

Material

  • Heat-treated steel, tempered, quality 10, blackened

Notes

Special types on request.

Assembly

The entire loading capacity of the T-nut can only be applied if the screwing is guaranteed to be made over the total thread length of the T-nut.

Title
Category
Type
Direct download
Download basket
Datasheet 23010.0062
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.