Product filter
Your selection resulted in 4 hits
Suitable for:
MaxxCraft 300
More details
Suitable for: MaxxCraft 300
: 10.43 in
Length x Width x Height: 10.43 in x 1.3 in x 0.93 in
Weight: 3.53 oz
GTIN: 4030618303190
proficl@ss 5.0: EAC428c022
ecl@ss 10.1: 21-04-91-06
show article view
Suitable for:
MaxxCraft 500
More details
Suitable for: MaxxCraft 500
: 11.02 in
Length x Width x Height: 11.02 in x 1.38 in x 0.98 in
Weight: 4.23 oz
GTIN: 4030618303206
proficl@ss 5.0: EAC428c022
ecl@ss 10.1: 21-04-91-06
show article view
Suitable for:
MaxxCraft 800
More details
Suitable for: MaxxCraft 800
: 12.01 in
Length x Width x Height: 12.01 in x 1.5 in x 1.06 in
Weight: 6 oz
GTIN: 4030618303213
proficl@ss 5.0: EAC428c022
ecl@ss 10.1: 21-04-91-06
show article view
Suitable for:
MaxxCraft 1000
More details
Suitable for: MaxxCraft 1000
: 12.2 in
Length x Width x Height: 12.2 in x 1.52 in x 1.08 in
Weight: 6.35 oz
GTIN: 4030618303220
proficl@ss 5.0: EAC428c022
ecl@ss 10.1: 21-04-91-06
show article view
Material
Handle
Notes
Ergonomically shaped, varnished, very robust
Datasheet EH 3266. MAXXCRAFT Hickory handle – for MAXXCRAFT locksmith's hammer
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.