SIMPLEX splitting maul
 IM0009511 Foto Banner

SIMPLEX splitting maul

Splitting maul - combination tool for splitting 1-metre logs

Bearing the “Made in Germany” quality seal, the SIMPLEX soft-face mallet is still considered the gold standard by which other soft-face mallets are measured when it comes to quality, versatility, and reliability across a wide range of applications in trade and industry. The "SIMPLEX splitting maul" demonstrates that even after more than 80 years, Erwin Halder KG still has plenty of ideas!

Quick – easy – safe: The new "SIMPLEX splitting maul"

Based on tried and tested SIMPLEX technology, in its SIMPLEX splitting maul, Halder has developed a clever combination tool for safe and rapid splitting of 1-metre logs. 

The advantages of the SIMPLEX splitting maul are evident:

  • Two tools in one
  • Cost savings compared with separate purchase of splitting maul and soft-face mallet
  • Forged and carefully hardened reversible steel insert with turned nose, made from premium carbon steel.
  • Premium hickory handle
  • Includes robust leather blade guard
  • Patented attachment of steel insert in hammer housing
  • Improved on-the-job safety: strikes on steel/aluminium wedges will not damage/splitter the wedges, thanks to the superplastic insert.
  • Replacing worn inserts or damaged wooden handles is quick and easy, and can be performed by the user.
  • The housing with solid handle protection sleeve keeps the handle from breaking if the strike is missed.
  • KWF-certified (KWF test)
  • GS-certified by the VPA Remscheid institute.
  • Made in Germany

Areas of application:

  • Manual wood harvesting with motor
  • Safe and material-friendly way to drive in wedges
  • For wedge splitting during felling
  • Splitting one-metre logs
  • Driving-in wooden stakes
  • “Making firewood” for professionals and private users.

The SIMPLEX splitting maul was honoured with the “Forestry Equipment Award”.