Bearing the “Made in Germany” quality seal, the SIMPLEX soft-face mallet is still considered the gold standard by which other soft-face mallets are measured when it comes to quality, versatility, and reliability across a wide range of applications in trade and industry. The "SIMPLEX splitting axe" demonstrates that even after more than 0 years, Erwin Halder KG still has plenty of ideas!
The SIMPLEX splitting axe has been designed for universal use in the wood, garden, and farmyard, and is above all used for splitting firewood and splitting felled timber using a wedge.
The advantages of the SIMPLEX splitting axe are evident:
Areas of application:
The SIMPLEX splitting axe delivers stellar work results with minimum effort and maximum on-the-job safety!