Mar­teau frap­peur SIM­PLEX, boî­tier en fonte mal­léable, avec pied in­té­grés
 IM0013204 Foto Banner

Mar­teau frap­peur SIM­PLEX, boî­tier en fonte mal­léable, avec pied in­té­grés

SIMPLEX soft-face mallets, cast iron housing, with "Stand-Up"

It now stands on its head - insert with a new shape

Tired of bending over to reach your hammer?  No problem: The SIMPLEX with "Stand-Up" always "has your back"

Its ingenoius shape (with "Stand-Up") allows this hammer insert to stand securely on its head and reduces the need to bend over.

Its 70cm hickory handle makes it possible to effortlessly grab the sledge hammer from a standing position.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

The long-fibre and ultra durable hickory handle is varnished and shaped ergonomically.

8 inserts with different degrees of hardness in diameters from 60 mm and 80 mm are available.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.