25150.0151 - Rubber Metal Buffers

To be used for elastic bearing of motors, compressors, pumps etc.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

This article 25150.0151 - Rubber Metal Buffers / with female thread and screw (d1 ±1.5: 50 mm, l1 ±1.5: 20 mm) is one variant of the article group Rubber Metal Buffers (EH 25150.)

Version
picture
d1 ±1.5 [mm]
l1 ±1.5 [mm]
d2 [mm]
t - ~ [mm]
Article-No.
Documents
Price [$]
Available
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
50 mm
l1 ±1.5 [mm]:
20 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0151
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 50 mm
  • l1 ±1.5: 20 mm
  • d2: M10
  • l2: 28 mm
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 720 N/mm
  • Load capacity max.: 3600 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 115 g
Rubber Metal Buffers

Material

Support washer

  • Steel, zinc-plated, blue chromated

Threaded bushing

  • Steel, zinc-plated, blue chromated

Body

  • Rubber natural caoutchouc (NR), black

Screw

  • Steel, zinc-plated, blue chromated
Title
Category
Type
Direct download
Download basket
Datasheet 25150.0151
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.