SIMPLEX Sledge Hammers
EH 3002.
Rubber composition; with cast iron housing and Hickory handle
EH 3007.
Superplastic; with cast iron housing and Hickory handle
EH 3008.
Nylon; with cast iron housing and Hickory handle
EH 3009.
Soft metal; with cast iron housing and Hickory handle
EH 3012.
TPE-soft / rubber composition; with cast iron housing and Hickory handle
EH 3013.
TPE-soft / TPE-mid; with cast iron housing and Hickory handle
EH 3017.
TPE-soft / superplastic; with cast iron housing and Hickory handle
EH 3027.
Rubber composition / superplastic; with cast iron housing and Hickory handle
EH 3028.
Rubber composition / nylon; with cast iron housing and Hickory handle
EH 3029.
Rubber composition / soft metal; with cast iron housing and Hickory handle
EH 3078.
Superplastic / nylon; with cast iron housing and Hickory handle
EH 3079.
Superplastic / soft metal; with cast iron housing and Hickory handle
EH 3089.
Nylon / soft metal; with cast iron housing and Hickory handle
Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.
The long-fibre and ultra durable hickory handle is varnished and shaped ergonomically.
Contact Form