Rubber Metal Buffers

EH 25150.

To be used for elastic bearing of motors, compressors, pumps etc.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

Your selection resulted in 76 hits

Version
picture
d1 ±1.5 [mm]
l1 ±1.5 [mm]
d2 [mm]
t ~ [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
8 mm
l1 ±1.5 [mm]:
8 mm
d2 [mm]:
M3
t ~ [mm]:
~ 3 mm
Article-No.:
25150.0003
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 8 mm
  • l1 ±1.5: 8 mm
  • d2: M3
  • s: 1 mm
  • t: ~ 3 mm
  • Spring rate R: ~ 38 N/mm
  • Load capacity max.: 75 N
  • Spring range: ~ 2 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
10 mm
l1 ±1.5 [mm]:
10 mm
d2 [mm]:
M4
t ~ [mm]:
~ 4 mm
Article-No.:
25150.0006
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 10 mm
  • l1 ±1.5: 10 mm
  • d2: M4
  • s: 1.2 mm
  • t: ~ 4 mm
  • Spring rate R: ~ 36 N/mm
  • Load capacity max.: 90 N
  • Spring range: ~ 2.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 2.5 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
10 mm
l1 ±1.5 [mm]:
15 mm
d2 [mm]:
M4
t ~ [mm]:
~ 4 mm
Article-No.:
25150.0007
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 10 mm
  • l1 ±1.5: 15 mm
  • d2: M4
  • s: 1.2 mm
  • t: ~ 4 mm
  • Spring rate R: ~ 17 N/mm
  • Load capacity max.: 65 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 2.9 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
15 mm
l1 ±1.5 [mm]:
10 mm
d2 [mm]:
M4
t ~ [mm]:
~ 4 mm
Article-No.:
25150.0008
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 15 mm
  • l1 ±1.5: 10 mm
  • d2: M4
  • s: 1.4 mm
  • t: ~ 4 mm
  • Spring rate R: ~ 80 N/mm
  • Load capacity max.: 200 N
  • Spring range: ~ 2.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 5.2 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
15 mm
l1 ±1.5 [mm]:
15 mm
d2 [mm]:
M4
t ~ [mm]:
~ 4 mm
Article-No.:
25150.0009
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 15 mm
  • l1 ±1.5: 15 mm
  • d2: M4
  • s: 1.4 mm
  • t: ~ 4 mm
  • Spring rate R: ~ 36 N/mm
  • Load capacity max.: 135 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 6.2 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
15 mm
l1 ±1.5 [mm]:
20 mm
d2 [mm]:
M4
t ~ [mm]:
~ 4 mm
Article-No.:
25150.0010
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 15 mm
  • l1 ±1.5: 20 mm
  • d2: M4
  • s: 1.4 mm
  • t: ~ 4 mm
  • Spring rate R: ~ 30 N/mm
  • Load capacity max.: 152 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 7.4 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
20 mm
l1 ±1.5 [mm]:
15 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0021
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 20 mm
  • l1 ±1.5: 15 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 95 N/mm
  • Load capacity max.: 355 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 13 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
20 mm
l1 ±1.5 [mm]:
20 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0022
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 20 mm
  • l1 ±1.5: 20 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 53 N/mm
  • Load capacity max.: 267 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 14 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
20 mm
l1 ±1.5 [mm]:
25 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0023
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 20 mm
  • l1 ±1.5: 25 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 50 N/mm
  • Load capacity max.: 315 N
  • Spring range: ~ 6.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 16 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
25 mm
l1 ±1.5 [mm]:
20 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0026
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 25 mm
  • l1 ±1.5: 20 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 121 N/mm
  • Load capacity max.: 605 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 22 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
25 mm
l1 ±1.5 [mm]:
25 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0027
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 25 mm
  • l1 ±1.5: 25 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 85 N/mm
  • Load capacity max.: 530 N
  • Spring range: ~ 6.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 30 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
25 mm
l1 ±1.5 [mm]:
30 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0028
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 25 mm
  • l1 ±1.5: 30 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 77 N/mm
  • Load capacity max.: 575 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 30 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
30 mm
l1 ±1.5 [mm]:
30 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0031
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 30 mm
  • l1 ±1.5: 30 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 114 N/mm
  • Load capacity max.: 855 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 50 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
30 mm
l1 ±1.5 [mm]:
40 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0032
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 30 mm
  • l1 ±1.5: 40 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 76 N/mm
  • Load capacity max.: 757 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 50 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
40 mm
l1 ±1.5 [mm]:
30 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0041
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 40 mm
  • l1 ±1.5: 30 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 205 N/mm
  • Load capacity max.: 1535 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 80 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
40 mm
l1 ±1.5 [mm]:
40 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0042
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 40 mm
  • l1 ±1.5: 40 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 164 N/mm
  • Load capacity max.: 1635 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 100 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
50 mm
l1 ±1.5 [mm]:
30 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0051
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 50 mm
  • l1 ±1.5: 30 mm
  • d2: M10
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 343 N/mm
  • Load capacity max.: 2570 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 130 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
50 mm
l1 ±1.5 [mm]:
40 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0052
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 50 mm
  • l1 ±1.5: 40 mm
  • d2: M10
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 245 N/mm
  • Load capacity max.: 2445 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 150 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
50 mm
l1 ±1.5 [mm]:
50 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0053
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 50 mm
  • l1 ±1.5: 50 mm
  • d2: M10
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 178 N/mm
  • Load capacity max.: 2225 N
  • Spring range: ~ 12.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 166 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
60 mm
l1 ±1.5 [mm]:
30 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0061
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 60 mm
  • l1 ±1.5: 30 mm
  • d2: M10
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 453 N/mm
  • Load capacity max.: 3400 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 190 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
60 mm
l1 ±1.5 [mm]:
40 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0062
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 60 mm
  • l1 ±1.5: 40 mm
  • d2: M10
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 330 N/mm
  • Load capacity max.: 3300 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 220 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
70 mm
l1 ±1.5 [mm]:
45 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0071
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 70 mm
  • l1 ±1.5: 45 mm
  • d2: M10
  • s: 3 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 356 N/mm
  • Load capacity max.: 4000 N
  • Spring range: ~ 11.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 340 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
75 mm
l1 ±1.5 [mm]:
40 mm
d2 [mm]:
M12
t ~ [mm]:
~ 9 mm
Article-No.:
25150.0076
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 75 mm
  • l1 ±1.5: 40 mm
  • d2: M12
  • s: 3 mm
  • t: ~ 9 mm
  • Spring rate R: ~ 465 N/mm
  • Load capacity max.: 4650 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 360 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
75 mm
l1 ±1.5 [mm]:
55 mm
d2 [mm]:
M12
t ~ [mm]:
~ 9 mm
Article-No.:
25150.0077
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 75 mm
  • l1 ±1.5: 55 mm
  • d2: M12
  • s: 3 mm
  • t: ~ 9 mm
  • Spring rate R: ~ 327 N/mm
  • Load capacity max.: 4500 N
  • Spring range: ~ 13.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 450 g
show article view
Rubber Metal Buffers

Material

Support washer

  • Steel, zinc-plated, blue chromated

Threaded bushing

  • Steel, zinc-plated, blue chromated

Body

  • Rubber natural caoutchouc (NR), black

Screw

  • Steel, zinc-plated, blue chromated
Title
Category
Type
Direct download
Download basket
Datasheet EH 25150. Rubber Metal Buffers
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.