23060.0106 - Washers
high precision design

The precisely manufactured washers have an allowance in parallelism of 0,05 mm.

This article 23060.0106 - Washers high precision design / (d1: 6.4 mm) is one variant of the article group Washers high precision design (EH 23060.)

Material
d1 [mm]
d2 [mm]
s [mm]
For screws [mm]
Article-No.
Documents
Price [$]
Available
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
6.4 mm
d2 [mm]:
17 mm
s [mm]:
3 mm
For screws [mm]:
M6
Article-No.:
23060.0106
Documents
Washers
  • Heat-treated steel
  • d1: 6.4 mm
  • d2: 17 mm
  • s: 3 mm
  • For screws: M6
  • Weight: 4.6 g
Washers

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 23060.0106
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.