Produktinfo

Ball Lock Pins
BALL LOCK PIN. SIMPLY INGENIOUS. BECAUSE IT IS INGENIOUSLY SIMPLE.

Press button. Push in the bolt. Release button. Locked. There is no faster way to connect two components. 1 system, 20 standard versions, an infinite number of applications. The all-rounder for a wide range of industries. Whenever you need to release connections often and quickly.

 

Clamp Lock Pin
CLAMP LOCK PINS. FRICTION IS ENOUGH.

The smart problem solver for short blind holes. The highlight: The clamp lock pin does not need any locating bushings. Perfect when through-holes are not desired or not feasible. Fix and release at the touch of a button. As often as you want.

 

Ball Lock Pins - inch dimensions
INCH PINS. WE MEASURE WITH DOUBLE STANDARDS.

Millimeters or inches? Save yourself the hassle of converting: HALDER PINS are also available in inch dimensions. The most requested combinations in stock. If not, we will manufacture your inch pins within a few days. Made of stainless steel or titanium. With T-handle, L-handle, safety handle, mushroom knob and so on.

 

Ball Lock Pins - custom-made products
HALDER PINS - Special Types

HALDER PINS are extremely resilient and last forever. Even in the standard version. However, we also manufacture very special ball lock pins for industries with extraordinary requirements. Particularly lightweight, particularly corrosion-resistant or particularly certified. Or everything together.

Threaded Lifting Pins
THREADED LIFTING PINS. FORGE AHEAD.

Can do everything a ball lock pin can do. But even more clever. Because it comes with the matching thread. This saves you the additional locating bushing between the threaded hole and the bolt. Makes installation even faster. And really easy. A world innovation, by the way - only available from Halder.

 

Threaded Lock Pin
THREADED LOCK PIN. PLUG IN INSTEAD OF SCREW IN.

If a component has to be replaced frequently, screwing the screws in and out takes a lot of time.
The solution: The threaded lock pin loosens and connects screw connections in seconds - without any additional tools. Press the pushbutton. Insert pin. Half turn. Release pushbutton. Done!