Torque handles are used wherever a limitation of the exerted hand force is required.
The handle, similar to a knurled nut / knurled thumb screw, with integrated torque mechanism allows a defined torque limit during tightening. Reaching the torque results in an "over-locking". For releasing the torque is transmitted indefinitely.
These handles combine the functionality of a ratchet wrench with the modern and ergonomic design of a nurled nut / knurled thumb screw.
This article 24710.0024 - Torque Handles / with female thread (d1: 34 mm, d2: M5) is one variant of the article group Torque Handles (EH 24710.)
Cap
Torque mechanism
Handle
Inner part
Screw
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels