Crank Handles with folding handle

EH 24331.

Your selection resulted in 12 hits

Version
picture
Colour
l [mm]
d1 H7 [mm]
b H11 [mm]
Article-No.
CAD
Available
Version:
with smooth bore
picture:
1
Colour:
silver
l [mm]:
80 mm
d1 H7 [mm]:
10 mm
b H11 [mm]:
-
Article-No.:
24331.0005
CAD
Crank Handles
  • with smooth bore – picture 1, silver
  • l: 80 mm
  • d1 H7: 10 mm
  • d2: 23 mm
  • d3: 30 mm
  • h1: 19.5 mm
  • h2: ~ 4 mm
  • h3: 25.5 mm
  • h4: 4.3 mm
  • h5: 43 mm
  • d4 Cylindrical handle ∅: 16 mm
  • Weight: 116 g
  • RoHS: RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
More details
Version:
with smooth bore
picture:
1
Colour:
silver
l [mm]:
100 mm
d1 H7 [mm]:
12 mm
b H11 [mm]:
-
Article-No.:
24331.0010
CAD
Crank Handles
  • with smooth bore – picture 1, silver
  • l: 100 mm
  • d1 H7: 12 mm
  • d2: 26.7 mm
  • d3: 35 mm
  • h1: 23.5 mm
  • h2: ~ 5.5 mm
  • h3: 29.5 mm
  • h4: 4.2 mm
  • h5: 57.5 mm
  • d4 Cylindrical handle ∅: 18 mm
  • Weight: 172 g
  • RoHS: RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
More details
Version:
with smooth bore
picture:
1
Colour:
silver
l [mm]:
125 mm
d1 H7 [mm]:
14 mm
b H11 [mm]:
-
Article-No.:
24331.0015
CAD
Crank Handles
  • with smooth bore – picture 1, silver
  • l: 125 mm
  • d1 H7: 14 mm
  • d2: 28 mm
  • d3: 37 mm
  • h1: 30.5 mm
  • h2: ~ 10.5 mm
  • h3: 36.5 mm
  • h4: 4.2 mm
  • h5: 76.5 mm
  • d4 Cylindrical handle ∅: 24 mm
  • Weight: 261 g
  • RoHS: RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
More details
Version:
with smooth bore
picture:
1
Colour:
black
l [mm]:
80 mm
d1 H7 [mm]:
10 mm
b H11 [mm]:
-
Article-No.:
24331.0105
CAD
Crank Handles
  • with smooth bore – picture 1, black
  • l: 80 mm
  • d1 H7: 10 mm
  • d2: 23 mm
  • d3: 30 mm
  • h1: 19.5 mm
  • h2: ~ 4 mm
  • h3: 25.5 mm
  • h4: 4.3 mm
  • h5: 43 mm
  • d4 Cylindrical handle ∅: 16 mm
  • Weight: 112 g
  • RoHS: RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
More details
Version:
with smooth bore
picture:
1
Colour:
black
l [mm]:
100 mm
d1 H7 [mm]:
12 mm
b H11 [mm]:
-
Article-No.:
24331.0110
CAD
Crank Handles
  • with smooth bore – picture 1, black
  • l: 100 mm
  • d1 H7: 12 mm
  • d2: 26.7 mm
  • d3: 35 mm
  • h1: 23.5 mm
  • h2: ~ 5.5 mm
  • h3: 29.5 mm
  • h4: 4.2 mm
  • h5: 57.5 mm
  • d4 Cylindrical handle ∅: 18 mm
  • Weight: 164 g
  • RoHS: RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
More details
Version:
with smooth bore
picture:
1
Colour:
black
l [mm]:
125 mm
d1 H7 [mm]:
14 mm
b H11 [mm]:
-
Article-No.:
24331.0115
CAD
Crank Handles
  • with smooth bore – picture 1, black
  • l: 125 mm
  • d1 H7: 14 mm
  • d2: 28 mm
  • d3: 37 mm
  • h1: 30.5 mm
  • h2: ~ 10.5 mm
  • h3: 36.5 mm
  • h4: 4.2 mm
  • h5: 76.5 mm
  • d4 Cylindrical handle ∅: 24 mm
  • Weight: 259 g
  • RoHS: RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
More details
Version:
with square shaft
picture:
2
Colour:
silver
l [mm]:
80 mm
d1 H7 [mm]:
-
b H11 [mm]:
10 mm
Article-No.:
24331.0205
CAD
Crank Handles
  • with square shaft – picture 2, silver
  • l: 80 mm
  • b H11: 10 mm
  • d2: 23 mm
  • d3: 30 mm
  • h1: 19.5 mm
  • h2: ~ 4 mm
  • h3: 25.5 mm
  • h4: 4.3 mm
  • h5: 43 mm
  • d4 Cylindrical handle ∅: 16 mm
  • Weight: 115 g
  • RoHS: RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
More details
Version:
with square shaft
picture:
2
Colour:
silver
l [mm]:
100 mm
d1 H7 [mm]:
-
b H11 [mm]:
12 mm
Article-No.:
24331.0210
CAD
Crank Handles
  • with square shaft – picture 2, silver
  • l: 100 mm
  • b H11: 12 mm
  • d2: 26.7 mm
  • d3: 35 mm
  • h1: 23.5 mm
  • h2: ~ 5.5 mm
  • h3: 29.5 mm
  • h4: 4.2 mm
  • h5: 57.5 mm
  • d4 Cylindrical handle ∅: 18 mm
  • Weight: 170 g
  • RoHS: RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
More details
Version:
with square shaft
picture:
2
Colour:
silver
l [mm]:
125 mm
d1 H7 [mm]:
-
b H11 [mm]:
14 mm
Article-No.:
24331.0215
CAD
Crank Handles
  • with square shaft – picture 2, silver
  • l: 125 mm
  • b H11: 14 mm
  • d2: 28 mm
  • d3: 37 mm
  • h1: 30.5 mm
  • h2: ~ 10.5 mm
  • h3: 36.5 mm
  • h4: 4.2 mm
  • h5: 76.5 mm
  • d4 Cylindrical handle ∅: 24 mm
  • Weight: 256 g
  • RoHS: RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
More details
Version:
with square shaft
picture:
2
Colour:
black
l [mm]:
80 mm
d1 H7 [mm]:
-
b H11 [mm]:
10 mm
Article-No.:
24331.0305
CAD
Crank Handles
  • with square shaft – picture 2, black
  • l: 80 mm
  • b H11: 10 mm
  • d2: 23 mm
  • d3: 30 mm
  • h1: 19.5 mm
  • h2: ~ 4 mm
  • h3: 25.5 mm
  • h4: 4.3 mm
  • h5: 43 mm
  • d4 Cylindrical handle ∅: 16 mm
  • Weight: 110 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with square shaft
picture:
2
Colour:
black
l [mm]:
100 mm
d1 H7 [mm]:
-
b H11 [mm]:
12 mm
Article-No.:
24331.0310
CAD
Crank Handles
  • with square shaft – picture 2, black
  • l: 100 mm
  • b H11: 12 mm
  • d2: 26.7 mm
  • d3: 35 mm
  • h1: 23.5 mm
  • h2: ~ 5.5 mm
  • h3: 29.5 mm
  • h4: 4.2 mm
  • h5: 57.5 mm
  • d4 Cylindrical handle ∅: 18 mm
  • Weight: 166 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with square shaft
picture:
2
Colour:
black
l [mm]:
125 mm
d1 H7 [mm]:
-
b H11 [mm]:
14 mm
Article-No.:
24331.0315
CAD
Crank Handles
  • with square shaft – picture 2, black
  • l: 125 mm
  • b H11: 14 mm
  • d2: 28 mm
  • d3: 37 mm
  • h1: 30.5 mm
  • h2: ~ 10.5 mm
  • h3: 36.5 mm
  • h4: 4.2 mm
  • h5: 76.5 mm
  • d4 Cylindrical handle ∅: 24 mm
  • Weight: 255 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details

Material

Axle part

  • Steel, blackened

Handle

  • Thermoplastic, black, dull

Handle body

  • Aluminium, plastic coated, similar to RAL 9006 silver, structural matt
  • Aluminium, plastic coated, similar to RAL 9005 black, matt structure

Covering

  • Plastic, light grey

Operation

In the operating position the handle is locked. To move the handle to the rest position, it must be pulled out axially and flipped round.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24331. Crank Handles – with folding handle
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket