22160.0212 - Lateral Spring Plunger
with spring steel sheet

The lateral spring plunger with spring steel sheet guarantees a simple and secure positioning of workpieces or components at stops or fixture plates, e.g. in board mounting or before the clamping process in the jig and fixture construction.

The double-sided version allows for serial clamping.

Below h1 is resulting a down hold effect.

This article 22160.0212 - Lateral Spring Plunger with spring steel sheet / double-sided (l1 ±1: 72 mm) is one variant of the article group Lateral Spring Plungers with spring steel sheet (EH 22160.)

Material
Version
picture
l1 ±1 [mm]
l2 [mm]
Stroke s [mm]
Spring load F - max.1) ~ [N]
Article-No.
Documents
Price [$]
Available
Material:
Steel
Version:
double-sided
picture:
2
l1 ±1 [mm]:
72 mm
l2 [mm]:
50 mm
Stroke s [mm]:
1.5 mm
Spring load F max.1) ~ [N]:
~ 170 N
Article-No.:
22160.0212
Documents
Lateral Spring Plunger
  • double-sided – picture 2
  • l1 ±1: 72 mm
  • l2: 50 mm
  • l3: 23 mm
  • l4: 12 mm
  • l5: 13.5 mm
  • b1 ±0.5: 25 mm
  • b2: 6 mm
  • b3: ~ 33.5 mm
  • h1: 40.5 mm
  • h2 ±1: 61.5 mm
  • h3: 15 mm
  • R: 32.8 mm
  • Stroke s: 1.5 mm
  • For screw: M12
  • Spring load F max.1): ~ 170 N
  • Operating temperature range max.: 250 °C
  • Weight: 256 g
Lateral Spring Plunger

Material

Spring element

  • Stainless steel

Body

  • Steel, black
Title
Category
Type
Direct download
Download basket
Datasheet 22160.0212
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.