Assembly support and extended applications for index bolts and index plungers. Also to be used as a seat for locating bushings EH 22110.
This article 22110.0420 - Mounting Blocks for index bolts and index plungers, die-cast / mounting hole vertical to index bolt and index plunger (d1: M20 x 1,5 mm) is one variant of the article group Mounting Blocks for index bolts and index plungers, die-cast (EH 22110.)
Grub Screw
Body
Index plunger must be assembled in hole d1 on countersink side.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels