22120.0773 - Index Plungers
simple finish

Application is limited to cases not requiring a precise positioning.

Simple finish with very small dimensions.

This article 22120.0773 - Index Plungers simple finish / with pull-ring, without locking (d1 -0.05: 3 mm) is one variant of the article group Index Plungers simple finish (EH 22120.)

Material
Version
picture
d1 -0.05 [mm]
d2 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [$]
Available
Material:
Stainless steel
Version:
with pull-ring, without locking
picture:
1
d1 -0.05 [mm]:
3 mm
d2 [mm]:
M6
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22120.0773
Documents
Index Plungers
  • with pull-ring, without locking – picture 1, Stainless steel
  • d1 -0.05: 3 mm
  • d2: M6
  • d3: 14 mm
  • e: 6.9 mm
  • l1: 34 mm
  • l2 min.: 3.5 mm
  • l3: 12 mm
  • l4: 4.5 mm
  • l5: 10 mm
  • s min.: 3.5 mm
  • WS: 6 mm
  • Tightening torque max.: 2 Nm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range max.: 250 °C
  • Weight: 3.2 g
Index Plungers
Product
Article-No.
CAD
Available
Product:
Lock nuts ISO 4035
d2: M6 mm
Article-No.:
22120.0714
CAD
Lock nuts ISO 4035
  • Stainless steel
  • d2: M6
  • TextTabueberschrift#233WS: 10 mm
  • Weight: 1.3 g

Material

Body

  • Stainless steel 1.4305

Locking pin

  • Stainless steel 1.4305

Pull-ring

  • Stainless steel 1.4310

Notes

Lock nuts have to be purchased separately.

Operation

When using locking index plungers, the knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).

Title
Category
Type
Direct download
Download basket
Datasheet 22120.0773
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.