Ball Lock Pins
 IM0009283 Foto Banner

Ball Lock Pins

Ball Lock pins, socket pins, clamping pins and matching locating bushings as well as retaining cables

Ball lock pins are self-locking pins. The balls are unlocked without tools by means of a press button. Often ball lock pins are are also called locking pin, safety pin or quick release pin. They can be used in many different industries and applications, such as fixing, locking, connecting, adjusting or for a quick change of positions.

Ball lock pins are extremely resistant to shear and corrosion as well as they are optimally protected against wear.

This extensive product range includes various designs from stock:

  • Different handle versions (T-handle, L-handle, mushroom handle, safety handle, standard handle, elastic handle, combination handle in four color variants - orange, grey, blue and black)
  • Choice of different materials (stainless steel 1.4305, stainless steel 1.4542 and titanium)
  • Ball lock pin, self-locking, with adjustable handle (adjustable clamping length)
  • Socket pin with spring-loaded balls (not self-locking)
  • Clamping pins, self-locking, with span compensation

As accessories we offer:

  • Locating bushings for ball lock pins and socket pins
  • Locating bushings with flange for ball lock pins and socket pins
  • Retaining cables in different versions

In addition to the metric product range, versions according to the aviation standards (MS17984 - MS17987) are also available in INCH dimensions.

For special applications, special versions can also be engineered and manufactured.