1500.600 - Base Plates

System
b1 x l1 [mm]
h [mm]
d2 [mm]
Number of fastening holes n
Number of hole rows
Article-No.
Documents
Price [$]
Available
System:
L12
b1 x l1 [mm]:
630 mm x 630 mm
h [mm]:
50 mm
d2 [mm]:
M12
Number of fastening holes n:
6
Number of hole rows:
12 x 12
Article-No.:
1500.600
Documents
Base Plates
  • System: L12
  • b1 x l1: 630 mm x 630 mm
  • h ±0.03: 50 mm
  • d1: 12 mm
  • d2: M12
  • a: 200 mm
  • b3: 200 mm
  • c: 70 mm
  • l3: 200 mm
  • y: 16 mm
  • For screws: M16
  • Number of fastening holes n: 6
  • Number of hole rows: 12 x 12
  • Weight: 132 kg
Base Plates

Material

  • Grey cast iron, ground

Notes

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet 1500.600
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.