23080.0022 - Collar Nuts
DIN 6331 (height 1,5 d)

The collar nuts (flanged nuts) are manufactured accoring to DIN 6331. 

This article 23080.0022 - Collar Nuts DIN 6331 (height 1,5 d) / (d1: M22) is one variant of the article group Collar Nuts DIN 6331 (height 1,5 d) (EH 23080.)

Material
d1 [mm]
m [mm]
s [mm]
Article-No.
Documents
Price [$]
Available
Material:
Heat-treated steel, tempered, quality 10, phosphated
d1 [mm]:
M22
m [mm]:
33 mm
s [mm]:
34 mm
Article-No.:
23080.0022 1)
Documents
Collar Nuts
  • Heat-treated steel
  • d1: M22
  • a: 6 mm
  • d2: 40 mm
  • e: 39.3 mm
  • m: 33 mm
  • s: 34 mm
  • Weight: 179 g
Collar Nuts

Material

  • Heat-treated steel, tempered, quality 10, phosphated

References

For torques and strengths please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 23080.0022
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.