We have a wide range of standard pins in metric and inch available from stock.
Threaded Lifting Pins - inserting instead of screwing
Eye bolts and hoist rings have to be screwed in. Threaded lifting pins, on the other hand, can be inserted into existing threads at the push of a button. This creates a large time savings along with ability of handling a wide variety of loads. Multiple versions offer the right solution for every application.
Standard threaded lifting pins are tested and certified, quick and easy to use. Can be used for crane-supported lifting of loads. Lift products easily by using existing threaded holes.
Wide variety of in-stock designs:
- Steel / stainless steel (suitable for outdoor use)
- With rotatable shackle
- With rotatable shackle 360°
- With rotatable shackle, for center holes according to DIN 332
- Up to 2.000 kg load capacity
Custom applications and special designs available.
Do you use eyebolts and hoist rings? Then you should take a close look at this new innovation.
The threaded lifting pin is a real innovation in the field of lifting equipment. Take advantage of the early bird promotion and request your free sample. There is no obligation.
There is no fine print and no catch. Of course, we would love to hear your feedback and talk to you about your experience with this new product.
This promotion is limited to 100 pieces. Act NOW!
Please visit the product links at the end of the page with a complete overview of the product range.