Ball Lock Pin Configurator

The fast lane to the right ball lock pin

This product finder allows you to select a ball lock pin followed these parameters.
In addition to standard versions (available from stock), you can configure the basis of predetermined parameters, a special version which can be produced within a short time. The clamping length is limited to 180 mm for manufacturing reasons.
If your requirements for ball lock pins can not be configured, such as special coatings, our sales team will be happy to help.

Kugelsperrbolzen - Maßbild

   
Further products according NASM aviation standard (in inch sizes).  

Diameter (d) Here you can choose the pin diameter. It is possible to enter a customized value in gradations of 0.1 mm apart from standard measures.

Clamping Length (l) Here you can choose the clamping length. It is possible to enter a customized value in gradations of 0.1 mm apart from standard measures.

Material Here you can choose the material of the pin. Pins of stainless steel 1.4542 are precipitation-hardened, highly refractory and resilient as well as they provide a high wear protection. Furthermore a higher shearing resistance counts to the advantages of stainless steel.

Handle Option Here you can choose the handle option. The handle option ergonomic handle is used only for socket pins.
Security note: Balls are only spring-loaded and not interlocked.
If choosing the button handle, we can deliver only a variation with a blank pressure bolt in the assured delivery time due to manufacturing reasons. The ergonomic handle is also available in black.

Standard Handle
T-Handle
L-Handle
Elastic grip
Button Handle
Safety Handle
Combination Handle (only for socket pins)
Combination Handle blue
Combination Handle grey
Combination Handle orange
Combination Handle black

Error in the form!

Non-permitted value ?? in text gadget !!.

    Customised Version - on request:

    You have chosen a ball lock pin that is not included in our standard product range. This version is deliverable on request. You can send us these indications as an enquiry via the button "send enquiry".

    Customised Version - on request:

    You have chosen a ball lock pin that is not included in our standard product range. You can send us your enquiry via the button "send enquiry". Our sales team will kindly advise you to find a solution that fits to your demand.

    Alternative Standard Versions - Delivery Time immediately:

    We have found ? similar products. Maybe one of these products will meet your requirements.