SUPERCRAFT mallet - yellow fluorescent coated


SUPERCRAFT

Completely robot-welded, robust yellow fluorescent powder coating, maximum solidity of the inserts made from special nylon with excellent impact quality and very high durability, inserts replaceable.

The head of the SUPERCRAFT mallet is filled with steel shot. This means that when the workpiece is impacted, the energy of the shot is transferred with a slight delay. The reduced rebound allows the impact energy to be absorbed, resulting in extremely powerful impact without vibration which is much easier on your joints. Additionally, an advantage over steel mallets is the reduced noise level.

Application Areas
Aircraft maintenance, assembly and repair work in the automotive and truck sector, positioning and joining of workpieces, straightening work, housing assembly, plant construction, maintenance, sheet-metal working