Simple, fast assembly and variable compatibility

 

High-quality materials

The components of the RV pipe connector system are made of high-quality aluminum alloys according to DIN 1725, whereby a high degree of stability is achieved despite their low weight. The natural corrosion resistance of the system components is further enhanced by the use of stainless steel fittings.

 

Simple and fast assembled

Simple quick assembly (or disassembly) and variable combinability of the individual system elements allows a variety of uses in a variety of areas, for example in mechanical and plant engineering as a safety railing or also in trade fair, vehicle and shop construction.

https://www.rohde-technics.com/en/tube-connector?__partner=halder&utm_source=halderinc&utm_medium=link&utm_campaign=halderusa-link&utm_content=tubeconnrectors